The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-45J55 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 55 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22568
0
SSA4-45J60 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 60 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22569
0
SSA4-45J65 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 65 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22570
0
SSA4-45J70 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 70 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22571
0
SSA4-45J75 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 75 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22572
0
SSA4-45J80 $0.00 N/A N/A Finished N/A 4 N/A 45 N/A S5K N/A 80 mm N/A 180 mm N/A 188 mm N/A 40 mm N/A
22573
0
SSA4-48 $208.33 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 48 N/A S5 N/A 30 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22574
208.33
SSA4-48H $0.00 N/A N/A Plain N/A 4 N/A 48 N/A S5 N/A 30 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22575
0
SSA4-48J30 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 30 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22587
0
SSA4-48J32 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 32 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22588
0
SSA4-48J35 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 35 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22589
0
SSA4-48J40 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 40 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22590
0
SSA4-48J45 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 45 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22591
0
SSA4-48J50 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 50 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22592
0
SSA4-48J55 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 55 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22593
0
SSA4-48J60 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 60 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22594
0
SSA4-48J65 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 65 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22595
0
SSA4-48J70 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 70 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22596
0
SSA4-48J75 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 75 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22597
0
SSA4-48J80 $0.00 N/A N/A Finished N/A 4 N/A 48 N/A S5K N/A 80 mm N/A 192 mm N/A 200 mm N/A 40 mm N/A
22598
0
SSA4-50 $223.54 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 50 N/A S5 N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22599
223.54
SSA4-50H $0.00 N/A N/A Plain N/A 4 N/A 50 N/A S5 N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22600
0
SSA4-50J30 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 30 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22612
0
SSA4-50J32 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 32 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22613
0
SSA4-50J35 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 35 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22614
0
Unit of Measure
« 76 77 78 79 80 »