The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-50J40 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 40 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22615
0
SSA4-50J45 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 45 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22616
0
SSA4-50J50 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 50 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22617
0
SSA4-50J55 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 55 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22618
0
SSA4-50J60 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 60 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22619
0
SSA4-50J65 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 65 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22620
0
SSA4-50J70 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 70 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22621
0
SSA4-50J75 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 75 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22622
0
SSA4-50J80 $0.00 N/A N/A Finished N/A 4 N/A 50 N/A S5K N/A 80 mm N/A 200 mm N/A 208 mm N/A 40 mm N/A
22623
0
SSA4-55 $262.22 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 55 N/A S5 N/A 30 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22624
262.22
SSA4-55H $0.00 N/A N/A Plain N/A 4 N/A 55 N/A S5 N/A 30 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22625
0
SSA4-55J30 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 30 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22637
0
SSA4-55J32 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 32 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22638
0
SSA4-55J35 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 35 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22639
0
SSA4-55J40 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 40 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22640
0
SSA4-55J45 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 45 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22641
0
SSA4-55J50 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 50 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22642
0
SSA4-55J55 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 55 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22643
0
SSA4-55J60 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 60 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22644
0
SSA4-55J65 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 65 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22645
0
SSA4-55J70 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 70 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22646
0
SSA4-55J75 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 75 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22647
0
SSA4-55J80 $0.00 N/A N/A Finished N/A 4 N/A 55 N/A S5K N/A 80 mm N/A 220 mm N/A 228 mm N/A 40 mm N/A
22648
0
SSA4-56 $266.78 N/A CAD Icon (for items table) N/A Plain N/A 4 N/A 56 N/A S5 N/A 30 mm N/A 224 mm N/A 232 mm N/A 40 mm N/A
22649
266.78
SSA4-56H $0.00 N/A N/A Plain N/A 4 N/A 56 N/A S5 N/A 30 mm N/A 224 mm N/A 232 mm N/A 40 mm N/A
22650
0
Unit of Measure
« 76 77 78 79 80 »