KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-56J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 30 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22662 |
0 |
| SSA4-56J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 32 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22663 |
0 |
| SSA4-56J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 35 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22664 |
0 |
| SSA4-56J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 40 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22665 |
0 |
| SSA4-56J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 45 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22666 |
0 |
| SSA4-56J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 50 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22667 |
0 |
| SSA4-56J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 55 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22668 |
0 |
| SSA4-56J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 60 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22669 |
0 |
| SSA4-56J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 65 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22670 |
0 |
| SSA4-56J70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 70 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22671 |
0 |
| SSA4-56J75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 75 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22672 |
0 |
| SSA4-56J80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 80 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22673 |
0 |
| SSA4-60 | $310.29 | N/A | N/A Plain | N/A 4 | N/A 60 | N/A S5 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22674 |
310.29 |
| SSA4-60H | $0.00 | N/A | N/A Plain | N/A 4 | N/A 60 | N/A S5 | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22675 |
0 |
| SSA4-60J30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 30 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22687 |
0 |
| SSA4-60J32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 32 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22688 |
0 |
| SSA4-60J35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 35 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22689 |
0 |
| SSA4-60J40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 40 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22690 |
0 |
| SSA4-60J45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 45 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22691 |
0 |
| SSA4-60J50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 50 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22692 |
0 |
| SSA4-60J55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 55 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22693 |
0 |
| SSA4-60J60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 60 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22694 |
0 |
| SSA4-60J65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 65 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22695 |
0 |
| SSA4-60J70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 70 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22696 |
0 |
| SSA4-60J75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 75 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22697 |
0 |