The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-70J16 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 16 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20553
47.23
SSA1-70J17 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 17 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20554
47.23
SSA1-70J18 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 18 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20555
47.23
SSA1-70J19 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 19 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20556
47.23
SSA1-70J20 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 20 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20557
47.23
SSA1-70J22 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 22 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20558
47.23
SSA1-70J25 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 25 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20559
47.23
SSA1-70J28 $47.23 N/A N/A Finished N/A 1 N/A 70 N/A S5K N/A 28 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20560
47.23
SSA1-70J30 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 30 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20561
47.23
SSA1-70J32 $47.23 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 70 N/A S5K N/A 32 mm N/A 70 mm N/A 72 mm N/A 10 mm N/A
20562
47.23
SSA1-80 $25.86 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S5 N/A 10 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20563
25.86
SSA1-80H $36.73 N/A N/A Plain N/A 1 N/A 80 N/A S5 N/A 10 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20564
36.73
SSA1-80J10 $39.17 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 10 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20579
39.17
SSA1-80J12 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 12 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20580
50.37
SSA1-80J14 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 14 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20581
50.37
SSA1-80J15 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 15 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20582
50.37
SSA1-80J16 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 16 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20583
50.37
SSA1-80J17 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 17 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20584
50.37
SSA1-80J18 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 18 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20585
50.37
SSA1-80J19 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 19 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20586
50.37
SSA1-80J20 $50.37 N/A N/A Finished N/A 1 N/A 80 N/A S5K N/A 20 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20587
50.37
SSA1-80J22 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 22 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20588
50.37
SSA1-80J25 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 25 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20589
50.37
SSA1-80J28 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 28 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20590
50.37
SSA1-80J30 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 30 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20591
50.37
Unit of Measure
« 6 7 8 9 10 »