The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 76 77 78 79 80 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-60J80 $0.00 N/A N/A Finished N/A 4 N/A 60 N/A S5K N/A 80 mm N/A 240 mm N/A 248 mm N/A 40 mm N/A
22698
0
SSA4-15HJ22 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S5K N/A 22 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22358
0
SSA4-15HJ25 $0.00 N/A N/A Finished N/A 4 N/A 15 N/A S5K N/A 25 mm N/A 60 mm N/A 68 mm N/A 40 mm N/A
22359
0
SSA4-18HJ22 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 22 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22365
0
SSA4-18HJ25 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 25 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22366
0
SSA4-18HJ28 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 28 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22367
0
SSA4-18HJ30 $0.00 N/A N/A Finished N/A 4 N/A 18 N/A S5K N/A 30 mm N/A 72 mm N/A 80 mm N/A 40 mm N/A
22368
0
SSA4-20HJ22 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 22 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22376
0
SSA4-20HJ25 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 25 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22377
0
SSA4-20HJ28 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 28 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22378
0
SSA4-20HJ30 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 30 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22379
0
SSA4-20HJ32 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 32 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22380
0
SSA4-20HJ35 $0.00 N/A N/A Finished N/A 4 N/A 20 N/A S5K N/A 35 mm N/A 80 mm N/A 88 mm N/A 40 mm N/A
22381
0
SSA4-24HJ22 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 22 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22391
0
SSA4-24HJ25 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 25 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22392
0
SSA4-24HJ28 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 28 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22393
0
SSA4-24HJ30 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 30 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22394
0
SSA4-24HJ32 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 32 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22395
0
SSA4-24HJ35 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 35 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22396
0
SSA4-24HJ40 $0.00 N/A N/A Finished N/A 4 N/A 24 N/A S5K N/A 40 mm N/A 96 mm N/A 104 mm N/A 40 mm N/A
22397
0
SSA4-25HJ22 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 22 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22408
0
SSA4-25HJ25 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 25 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22409
0
SSA4-25HJ28 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 28 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22410
0
SSA4-25HJ30 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 30 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22411
0
SSA4-25HJ32 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 32 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22412
0
Unit of Measure
« 76 77 78 79 80 »