The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 81 82 83 84 85 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA4-25HJ35 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 35 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22413
0
SSA4-25HJ40 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 40 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22414
0
SSA4-25HJ45 $0.00 N/A N/A Finished N/A 4 N/A 25 N/A S5K N/A 45 mm N/A 100 mm N/A 108 mm N/A 40 mm N/A
22415
0
SSA4-28HJ28 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 28 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22427
0
SSA4-28HJ30 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 30 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22428
0
SSA4-28HJ32 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 32 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22429
0
SSA4-28HJ35 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 35 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22430
0
SSA4-28HJ40 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 40 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22431
0
SSA4-28HJ45 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 45 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22432
0
SSA4-28HJ50 $0.00 N/A N/A Finished N/A 4 N/A 28 N/A S5K N/A 50 mm N/A 112 mm N/A 120 mm N/A 40 mm N/A
22433
0
SSA4-30HJ28 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 28 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22444
0
SSA4-30HJ30 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 30 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22445
0
SSA4-30HJ32 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 32 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22446
0
SSA4-30HJ35 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 35 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22447
0
SSA4-30HJ40 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 40 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22448
0
SSA4-30HJ45 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 45 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22449
0
SSA4-30HJ50 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 50 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22450
0
SSA4-30HJ55 $0.00 N/A N/A Finished N/A 4 N/A 30 N/A S5K N/A 55 mm N/A 120 mm N/A 128 mm N/A 40 mm N/A
22451
0
SSA4-32HJ28 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 28 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22463
0
SSA4-32HJ30 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 30 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22464
0
SSA4-32HJ32 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 32 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22465
0
SSA4-32HJ35 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 35 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22466
0
SSA4-32HJ40 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 40 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22467
0
SSA4-32HJ45 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 45 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22468
0
SSA4-32HJ50 $0.00 N/A N/A Finished N/A 4 N/A 32 N/A S5K N/A 50 mm N/A 128 mm N/A 136 mm N/A 40 mm N/A
22469
0
Unit of Measure
« 81 82 83 84 85 »