KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-32HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 32 | N/A S5K | N/A 55 mm | N/A 128 mm | N/A 136 mm | N/A 40 mm |
N/A
22470 |
0 |
| SSA4-35HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 28 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22482 |
0 |
| SSA4-35HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 30 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22483 |
0 |
| SSA4-35HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 32 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22484 |
0 |
| SSA4-35HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 35 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22485 |
0 |
| SSA4-35HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22486 |
0 |
| SSA4-35HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22487 |
0 |
| SSA4-35HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22488 |
0 |
| SSA4-35HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 55 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22489 |
0 |
| SSA4-35HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 60 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22490 |
0 |
| SSA4-35HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 35 | N/A S5K | N/A 65 mm | N/A 140 mm | N/A 148 mm | N/A 40 mm |
N/A
22491 |
0 |
| SSA4-36HJ28 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 28 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22505 |
0 |
| SSA4-36HJ30 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 30 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22506 |
0 |
| SSA4-36HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 32 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22507 |
0 |
| SSA4-36HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 35 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22508 |
0 |
| SSA4-36HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 40 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22509 |
0 |
| SSA4-36HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 45 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22510 |
0 |
| SSA4-36HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 50 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22511 |
0 |
| SSA4-36HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 55 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22512 |
0 |
| SSA4-36HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 60 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22513 |
0 |
| SSA4-36HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 36 | N/A S5K | N/A 65 mm | N/A 144 mm | N/A 152 mm | N/A 40 mm |
N/A
22514 |
0 |
| SSA4-40HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 32 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22528 |
0 |
| SSA4-40HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 35 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22529 |
0 |
| SSA4-40HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 40 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22530 |
0 |
| SSA4-40HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 45 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22531 |
0 |