KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-40HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 50 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22532 |
0 |
| SSA4-40HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 55 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22533 |
0 |
| SSA4-40HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 60 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22534 |
0 |
| SSA4-40HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 65 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22535 |
0 |
| SSA4-40HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 70 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22536 |
0 |
| SSA4-40HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 40 | N/A S5K | N/A 75 mm | N/A 160 mm | N/A 168 mm | N/A 40 mm |
N/A
22537 |
0 |
| SSA4-45HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 32 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22551 |
0 |
| SSA4-45HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 35 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22552 |
0 |
| SSA4-45HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 40 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22553 |
0 |
| SSA4-45HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 45 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22554 |
0 |
| SSA4-45HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 50 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22555 |
0 |
| SSA4-45HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 55 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22556 |
0 |
| SSA4-45HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 60 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22557 |
0 |
| SSA4-45HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 65 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22558 |
0 |
| SSA4-45HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 70 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22559 |
0 |
| SSA4-45HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 75 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22560 |
0 |
| SSA4-45HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 45 | N/A S5K | N/A 80 mm | N/A 180 mm | N/A 188 mm | N/A 40 mm |
N/A
22561 |
0 |
| SSA4-48HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 32 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22576 |
0 |
| SSA4-48HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 35 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22577 |
0 |
| SSA4-48HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 40 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22578 |
0 |
| SSA4-48HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 45 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22579 |
0 |
| SSA4-48HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 50 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22580 |
0 |
| SSA4-48HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 55 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22581 |
0 |
| SSA4-48HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 60 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22582 |
0 |
| SSA4-48HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 65 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22583 |
0 |