KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-48HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 70 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22584 |
0 |
| SSA4-48HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 75 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22585 |
0 |
| SSA4-48HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 48 | N/A S5K | N/A 80 mm | N/A 192 mm | N/A 200 mm | N/A 40 mm |
N/A
22586 |
0 |
| SSA4-50HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22601 |
0 |
| SSA4-50HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22602 |
0 |
| SSA4-50HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22603 |
0 |
| SSA4-50HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22604 |
0 |
| SSA4-50HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22605 |
0 |
| SSA4-50HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 55 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22606 |
0 |
| SSA4-50HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 60 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22607 |
0 |
| SSA4-50HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 65 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22608 |
0 |
| SSA4-50HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 70 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22609 |
0 |
| SSA4-50HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 75 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22610 |
0 |
| SSA4-50HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 50 | N/A S5K | N/A 80 mm | N/A 200 mm | N/A 208 mm | N/A 40 mm |
N/A
22611 |
0 |
| SSA4-55HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 32 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22626 |
0 |
| SSA4-55HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 35 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22627 |
0 |
| SSA4-55HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 40 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22628 |
0 |
| SSA4-55HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 45 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22629 |
0 |
| SSA4-55HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 50 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22630 |
0 |
| SSA4-55HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 55 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22631 |
0 |
| SSA4-55HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 60 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22632 |
0 |
| SSA4-55HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 65 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22633 |
0 |
| SSA4-55HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 70 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22634 |
0 |
| SSA4-55HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 75 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22635 |
0 |
| SSA4-55HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 55 | N/A S5K | N/A 80 mm | N/A 220 mm | N/A 228 mm | N/A 40 mm |
N/A
22636 |
0 |