KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA4-56HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 32 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22651 |
0 |
| SSA4-56HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 35 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22652 |
0 |
| SSA4-56HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 40 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22653 |
0 |
| SSA4-56HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 45 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22654 |
0 |
| SSA4-56HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 50 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22655 |
0 |
| SSA4-56HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 55 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22656 |
0 |
| SSA4-56HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 60 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22657 |
0 |
| SSA4-56HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 65 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22658 |
0 |
| SSA4-56HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 70 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22659 |
0 |
| SSA4-56HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 75 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22660 |
0 |
| SSA4-56HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 56 | N/A S5K | N/A 80 mm | N/A 224 mm | N/A 232 mm | N/A 40 mm |
N/A
22661 |
0 |
| SSA4-60HJ32 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 32 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22676 |
0 |
| SSA4-60HJ35 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 35 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22677 |
0 |
| SSA4-60HJ40 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 40 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22678 |
0 |
| SSA4-60HJ45 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 45 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22679 |
0 |
| SSA4-60HJ50 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 50 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22680 |
0 |
| SSA4-60HJ55 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 55 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22681 |
0 |
| SSA4-60HJ60 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 60 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22682 |
0 |
| SSA4-60HJ65 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 65 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22683 |
0 |
| SSA4-60HJ70 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 70 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22684 |
0 |
| SSA4-60HJ75 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 75 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22685 |
0 |
| SSA4-60HJ80 | $0.00 | N/A | N/A Finished | N/A 4 | N/A 60 | N/A S5K | N/A 80 mm | N/A 240 mm | N/A 248 mm | N/A 40 mm |
N/A
22686 |
0 |
| SSA5-15 | $0.00 | N/A | N/A Plain | N/A 5 | N/A 15 | N/A S5 | N/A 20 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22699 |
N/A
{0}USD |
| SSA5-15H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 15 | N/A S5 | N/A 20 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22700 |
0 |
| SSA5-15J20 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S5K | N/A 20 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22705 |
0 |