The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-15J22 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S5K N/A 22 mm N/A 75 mm N/A 85 mm N/A 50 mm N/A
22706
0
SSA5-15J25 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S5K N/A 25 mm N/A 75 mm N/A 85 mm N/A 50 mm N/A
22707
0
SSA5-15J28 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S5K N/A 28 mm N/A 75 mm N/A 85 mm N/A 50 mm N/A
22708
0
SSA5-15J30 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S5K N/A 30 mm N/A 75 mm N/A 85 mm N/A 50 mm N/A
22709
0
SSA5-18 $0.00 N/A N/A Plain N/A 5 N/A 18 N/A S5 N/A 20 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22710
N/A
{0}USD
SSA5-18H $0.00 N/A N/A Plain N/A 5 N/A 18 N/A S5 N/A 20 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22711
0
SSA5-18J20 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 20 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22718
0
SSA5-18J22 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 22 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22719
0
SSA5-18J25 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 25 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22720
0
SSA5-18J28 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 28 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22721
0
SSA5-18J30 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 30 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22722
0
SSA5-18J32 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 32 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22723
0
SSA5-18J35 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 35 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22724
0
SSA5-20 $91.12 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 20 N/A S5 N/A 22 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22725
91.12
SSA5-20H $0.00 N/A N/A Plain N/A 5 N/A 20 N/A S5 N/A 22 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22726
0
SSA5-20J22 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 22 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22733
0
SSA5-20J25 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 25 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22734
0
SSA5-20J28 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 28 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22735
0
SSA5-20J30 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 30 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22736
0
SSA5-20J32 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 32 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22737
0
SSA5-20J35 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 35 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22738
0
SSA5-20J40 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 40 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22739
0
SSA5-24 $121.19 N/A N/A Plain N/A 5 N/A 24 N/A S5 N/A 22 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22740
121.19
SSA5-24H $0.00 N/A N/A Plain N/A 5 N/A 24 N/A S5 N/A 22 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22741
0
SSA5-24J22 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 22 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22750
0
Unit of Measure
« 86 87 88 89 90 »