The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-24J25 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 25 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22751
0
SSA5-24J28 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 28 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22752
0
SSA5-24J30 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 30 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22753
0
SSA5-24J32 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 32 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22754
0
SSA5-24J35 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 35 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22755
0
SSA5-24J40 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 40 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22756
0
SSA5-24J45 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 45 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22757
0
SSA5-24J50 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 50 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22758
0
SSA5-25 $125.84 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 25 N/A S5 N/A 22 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22759
125.84
SSA5-25H $0.00 N/A N/A Plain N/A 5 N/A 25 N/A S5 N/A 22 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22760
0
SSA5-25J22 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 22 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22770
0
SSA5-25J25 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 25 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22771
0
SSA5-25J28 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 28 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22772
0
SSA5-25J30 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 30 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22773
0
SSA5-25J32 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 32 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22774
0
SSA5-25J35 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 35 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22775
0
SSA5-25J40 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 40 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22776
0
SSA5-25J45 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 45 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22777
0
SSA5-25J50 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 50 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22778
0
SSA5-25J55 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 55 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22779
0
SSA5-28 $153.99 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 28 N/A S5 N/A 25 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22780
153.99
SSA5-28H $0.00 N/A N/A Plain N/A 5 N/A 28 N/A S5 N/A 25 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22781
0
SSA5-28J25 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 25 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22791
0
SSA5-28J28 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 28 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22792
0
SSA5-28J30 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 30 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22793
0
Unit of Measure
« 86 87 88 89 90 »