KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-28J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 32 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22794 |
0 |
| SSA5-28J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 35 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22795 |
0 |
| SSA5-28J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 40 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22796 |
0 |
| SSA5-28J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 45 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22797 |
0 |
| SSA5-28J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 50 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22798 |
0 |
| SSA5-28J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 55 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22799 |
0 |
| SSA5-28J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S5K | N/A 60 mm | N/A 140 mm | N/A 150 mm | N/A 50 mm |
N/A
22800 |
0 |
| SSA5-30 | $172.33 |
N/A
|
N/A Plain | N/A 5 | N/A 30 | N/A S5 | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22801 |
172.33 |
| SSA5-30H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 30 | N/A S5 | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22802 |
0 |
| SSA5-30J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22813 |
0 |
| SSA5-30J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 28 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22814 |
0 |
| SSA5-30J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 30 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22815 |
0 |
| SSA5-30J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 32 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22816 |
0 |
| SSA5-30J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 35 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22817 |
0 |
| SSA5-30J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 40 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22818 |
0 |
| SSA5-30J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 45 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22819 |
0 |
| SSA5-30J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 50 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22820 |
0 |
| SSA5-30J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 55 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22821 |
0 |
| SSA5-30J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 60 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22822 |
0 |
| SSA5-30J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S5K | N/A 65 mm | N/A 150 mm | N/A 160 mm | N/A 50 mm |
N/A
22823 |
0 |
| SSA5-32 | $193.72 |
N/A
|
N/A Plain | N/A 5 | N/A 32 | N/A S5 | N/A 25 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22824 |
193.72 |
| SSA5-32H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 32 | N/A S5 | N/A 25 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22825 |
0 |
| SSA5-32J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 25 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22837 |
0 |
| SSA5-32J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 28 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22838 |
0 |
| SSA5-32J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 30 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22839 |
0 |