KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-32J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 32 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22840 |
0 |
| SSA5-32J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 35 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22841 |
0 |
| SSA5-32J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 40 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22842 |
0 |
| SSA5-32J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 45 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22843 |
0 |
| SSA5-32J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 50 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22844 |
0 |
| SSA5-32J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 55 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22845 |
0 |
| SSA5-32J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 60 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22846 |
0 |
| SSA5-32J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 65 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22847 |
0 |
| SSA5-32J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 32 | N/A S5K | N/A 70 mm | N/A 160 mm | N/A 170 mm | N/A 50 mm |
N/A
22848 |
0 |
| SSA5-35 | $221.99 |
N/A
|
N/A Plain | N/A 5 | N/A 35 | N/A S5 | N/A 25 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22849 |
221.99 |
| SSA5-35H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 35 | N/A S5 | N/A 25 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22850 |
0 |
| SSA5-35J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 25 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22864 |
0 |
| SSA5-35J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 28 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22865 |
0 |
| SSA5-35J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22866 |
0 |
| SSA5-35J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 32 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22867 |
0 |
| SSA5-35J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 35 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22868 |
0 |
| SSA5-35J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 40 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22869 |
0 |
| SSA5-35J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 45 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22870 |
0 |
| SSA5-35J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 50 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22871 |
0 |
| SSA5-35J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 55 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22872 |
0 |
| SSA5-35J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 60 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22873 |
0 |
| SSA5-35J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 65 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22874 |
0 |
| SSA5-35J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 70 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22875 |
0 |
| SSA5-35J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 75 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22876 |
0 |
| SSA5-35J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S5K | N/A 80 mm | N/A 175 mm | N/A 185 mm | N/A 50 mm |
N/A
22877 |
0 |