The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA1-80J32 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 32 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20592
50.37
SSA1-80J35 $50.37 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S5K N/A 35 mm N/A 80 mm N/A 82 mm N/A 10 mm N/A
20593
50.37
SSA1-100HJ12 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 12 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20249
0
SSA1-100HJ14 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 14 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20250
0
SSA1-100HJ15 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 15 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20251
0
SSA1-100HJ16 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 16 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20252
0
SSA1-100HJ17 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 17 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20253
0
SSA1-100HJ18 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 18 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20254
0
SSA1-100HJ19 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 19 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20255
0
SSA1-100HJ20 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 20 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20256
0
SSA1-100HJ22 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 22 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20257
0
SSA1-100HJ25 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 25 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20258
0
SSA1-100HJ28 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 28 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20259
0
SSA1-100HJ30 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 30 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20260
0
SSA1-100HJ32 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 32 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20261
0
SSA1-100HJ35 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 35 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20262
0
SSA1-100HJ40 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 40 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20263
0
SSA1-100HJ45 $0.00 N/A N/A Finished N/A 1 N/A 100 N/A S5K N/A 45 mm N/A 100 mm N/A 102 mm N/A 10 mm N/A
20264
0
SSA1-120HJ12 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 12 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20284
0
SSA1-120HJ14 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 14 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20285
0
SSA1-120HJ15 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 15 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20286
0
SSA1-120HJ16 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 16 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20287
0
SSA1-120HJ17 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 17 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20288
0
SSA1-120HJ18 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 18 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20289
0
SSA1-120HJ19 $0.00 N/A N/A Finished N/A 1 N/A 120 N/A S5K N/A 19 mm N/A 120 mm N/A 122 mm N/A 10 mm N/A
20290
0
Unit of Measure
« 6 7 8 9 10 »