The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 86 87 88 89 90 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-36 $237.62 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 36 N/A S5 N/A 25 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22878
237.62
SSA5-36H $0.00 N/A N/A Plain N/A 5 N/A 36 N/A S5 N/A 25 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22879
0
SSA5-36J25 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 25 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22893
0
SSA5-36J28 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 28 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22894
0
SSA5-36J30 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 30 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22895
0
SSA5-36J32 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 32 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22896
0
SSA5-36J35 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 35 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22897
0
SSA5-36J40 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 40 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22898
0
SSA5-36J45 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 45 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22899
0
SSA5-36J50 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 50 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22900
0
SSA5-36J55 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 55 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22901
0
SSA5-36J60 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 60 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22902
0
SSA5-36J65 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 65 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22903
0
SSA5-36J70 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 70 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22904
0
SSA5-36J75 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 75 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22905
0
SSA5-36J80 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 80 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22906
0
SSA5-40 $275.07 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 40 N/A S5 N/A 30 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22907
275.07
SSA5-40H $0.00 N/A N/A Plain N/A 5 N/A 40 N/A S5 N/A 30 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22908
0
SSA5-40J30 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 30 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22920
0
SSA5-40J32 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 32 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22921
0
SSA5-40J35 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 35 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22922
0
SSA5-40J40 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 40 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22923
0
SSA5-40J45 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 45 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22924
0
SSA5-40J50 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 50 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22925
0
SSA5-40J55 $0.00 N/A N/A Finished N/A 5 N/A 40 N/A S5K N/A 55 mm N/A 200 mm N/A 210 mm N/A 50 mm N/A
22926
0
Unit of Measure
« 86 87 88 89 90 »