KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-40J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 60 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22927 |
0 |
| SSA5-40J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 65 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22928 |
0 |
| SSA5-40J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 70 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22929 |
0 |
| SSA5-40J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 75 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22930 |
0 |
| SSA5-40J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 80 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22931 |
0 |
| SSA5-45 | $330.75 | N/A | N/A Plain | N/A 5 | N/A 45 | N/A S5 | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22932 |
330.75 |
| SSA5-45H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 45 | N/A S5 | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22933 |
0 |
| SSA5-45J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 30 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22945 |
0 |
| SSA5-45J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 32 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22946 |
0 |
| SSA5-45J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 35 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22947 |
0 |
| SSA5-45J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 40 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22948 |
0 |
| SSA5-45J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 45 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22949 |
0 |
| SSA5-45J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 50 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22950 |
0 |
| SSA5-45J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 55 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22951 |
0 |
| SSA5-45J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 60 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22952 |
0 |
| SSA5-45J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 65 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22953 |
0 |
| SSA5-45J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 70 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22954 |
0 |
| SSA5-45J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 75 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22955 |
0 |
| SSA5-45J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 80 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22956 |
0 |
| SSA5-48 | $377.69 |
N/A
|
N/A Plain | N/A 5 | N/A 48 | N/A S5 | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22957 |
377.69 |
| SSA5-48H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 48 | N/A S5 | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22958 |
0 |
| SSA5-48J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 30 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22970 |
0 |
| SSA5-48J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 32 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22971 |
0 |
| SSA5-48J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 35 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22972 |
0 |
| SSA5-48J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 40 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22973 |
0 |