KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-48J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 45 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22974 |
0 |
| SSA5-48J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 50 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22975 |
0 |
| SSA5-48J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 55 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22976 |
0 |
| SSA5-48J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 60 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22977 |
0 |
| SSA5-48J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 65 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22978 |
0 |
| SSA5-48J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 70 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22979 |
0 |
| SSA5-48J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 75 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22980 |
0 |
| SSA5-48J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 48 | N/A S5K | N/A 80 mm | N/A 240 mm | N/A 250 mm | N/A 50 mm |
N/A
22981 |
0 |
| SSA5-50 | $405.18 |
N/A
|
N/A Plain | N/A 5 | N/A 50 | N/A S5 | N/A 30 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22982 |
405.18 |
| SSA5-50H | $0.00 | N/A | N/A Plain | N/A 5 | N/A 50 | N/A S5 | N/A 30 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22983 |
0 |
| SSA5-50J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 30 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22995 |
0 |
| SSA5-50J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 32 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22996 |
0 |
| SSA5-50J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 35 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22997 |
0 |
| SSA5-50J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 40 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22998 |
0 |
| SSA5-50J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 45 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22999 |
0 |
| SSA5-50J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 50 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23000 |
0 |
| SSA5-50J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 55 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23001 |
0 |
| SSA5-50J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 60 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23002 |
0 |
| SSA5-50J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 65 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23003 |
0 |
| SSA5-50J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 70 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23004 |
0 |
| SSA5-50J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 75 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23005 |
0 |
| SSA5-50J80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 80 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
23006 |
0 |
| SSA5-15HJ22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S5K | N/A 22 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22701 |
0 |
| SSA5-15HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S5K | N/A 25 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22702 |
0 |
| SSA5-15HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S5K | N/A 28 mm | N/A 75 mm | N/A 85 mm | N/A 50 mm |
N/A
22703 |
0 |