The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-15HJ30 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S5K N/A 30 mm N/A 75 mm N/A 85 mm N/A 50 mm N/A
22704
0
SSA5-18HJ22 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 22 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22712
0
SSA5-18HJ25 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 25 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22713
0
SSA5-18HJ28 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 28 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22714
0
SSA5-18HJ30 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 30 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22715
0
SSA5-18HJ32 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 32 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22716
0
SSA5-18HJ35 $0.00 N/A N/A Finished N/A 5 N/A 18 N/A S5K N/A 35 mm N/A 90 mm N/A 100 mm N/A 50 mm N/A
22717
0
SSA5-20HJ25 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 25 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22727
0
SSA5-20HJ28 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 28 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22728
0
SSA5-20HJ30 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 30 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22729
0
SSA5-20HJ32 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 32 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22730
0
SSA5-20HJ35 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 35 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22731
0
SSA5-20HJ40 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S5K N/A 40 mm N/A 100 mm N/A 110 mm N/A 50 mm N/A
22732
0
SSA5-24HJ25 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 25 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22742
0
SSA5-24HJ28 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 28 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22743
0
SSA5-24HJ30 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 30 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22744
0
SSA5-24HJ32 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 32 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22745
0
SSA5-24HJ35 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 35 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22746
0
SSA5-24HJ40 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 40 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22747
0
SSA5-24HJ45 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 45 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22748
0
SSA5-24HJ50 $0.00 N/A N/A Finished N/A 5 N/A 24 N/A S5K N/A 50 mm N/A 120 mm N/A 130 mm N/A 50 mm N/A
22749
0
SSA5-25HJ25 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 25 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22761
0
SSA5-25HJ28 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 28 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22762
0
SSA5-25HJ30 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 30 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22763
0
SSA5-25HJ32 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 32 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22764
0
Unit of Measure
« 91 92 93 94 95 »