The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-25HJ35 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 35 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22765
0
SSA5-25HJ40 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 40 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22766
0
SSA5-25HJ45 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 45 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22767
0
SSA5-25HJ50 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 50 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22768
0
SSA5-25HJ55 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S5K N/A 55 mm N/A 125 mm N/A 135 mm N/A 50 mm N/A
22769
0
SSA5-28HJ28 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 28 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22782
0
SSA5-28HJ30 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 30 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22783
0
SSA5-28HJ32 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 32 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22784
0
SSA5-28HJ35 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 35 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22785
0
SSA5-28HJ40 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 40 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22786
0
SSA5-28HJ45 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 45 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22787
0
SSA5-28HJ50 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 50 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22788
0
SSA5-28HJ55 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 55 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22789
0
SSA5-28HJ60 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S5K N/A 60 mm N/A 140 mm N/A 150 mm N/A 50 mm N/A
22790
0
SSA5-30HJ28 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 28 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22803
0
SSA5-30HJ30 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 30 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22804
0
SSA5-30HJ32 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 32 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22805
0
SSA5-30HJ35 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 35 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22806
0
SSA5-30HJ40 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 40 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22807
0
SSA5-30HJ45 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 45 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22808
0
SSA5-30HJ50 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 50 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22809
0
SSA5-30HJ55 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 55 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22810
0
SSA5-30HJ60 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 60 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22811
0
SSA5-30HJ65 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S5K N/A 65 mm N/A 150 mm N/A 160 mm N/A 50 mm N/A
22812
0
SSA5-32HJ28 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 28 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22826
0
Unit of Measure
« 91 92 93 94 95 »