The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-32HJ30 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 30 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22827
0
SSA5-32HJ32 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 32 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22828
0
SSA5-32HJ35 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 35 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22829
0
SSA5-32HJ40 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 40 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22830
0
SSA5-32HJ45 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 45 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22831
0
SSA5-32HJ50 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 50 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22832
0
SSA5-32HJ55 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 55 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22833
0
SSA5-32HJ60 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 60 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22834
0
SSA5-32HJ65 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 65 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22835
0
SSA5-32HJ70 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S5K N/A 70 mm N/A 160 mm N/A 170 mm N/A 50 mm N/A
22836
0
SSA5-35HJ28 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 28 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22851
0
SSA5-35HJ30 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 30 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22852
0
SSA5-35HJ32 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 32 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22853
0
SSA5-35HJ35 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 35 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22854
0
SSA5-35HJ40 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 40 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22855
0
SSA5-35HJ45 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 45 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22856
0
SSA5-35HJ50 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 50 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22857
0
SSA5-35HJ55 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 55 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22858
0
SSA5-35HJ60 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 60 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22859
0
SSA5-35HJ65 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 65 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22860
0
SSA5-35HJ70 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 70 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22861
0
SSA5-35HJ75 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 75 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22862
0
SSA5-35HJ80 $0.00 N/A N/A Finished N/A 5 N/A 35 N/A S5K N/A 80 mm N/A 175 mm N/A 185 mm N/A 50 mm N/A
22863
0
SSA5-36HJ28 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 28 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22880
0
SSA5-36HJ30 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S5K N/A 30 mm N/A 180 mm N/A 190 mm N/A 50 mm N/A
22881
0
Unit of Measure
« 91 92 93 94 95 »