KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-36HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 32 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22882 |
0 |
| SSA5-36HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 35 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22883 |
0 |
| SSA5-36HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 40 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22884 |
0 |
| SSA5-36HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 45 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22885 |
0 |
| SSA5-36HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 50 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22886 |
0 |
| SSA5-36HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 55 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22887 |
0 |
| SSA5-36HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 60 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22888 |
0 |
| SSA5-36HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 65 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22889 |
0 |
| SSA5-36HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 70 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22890 |
0 |
| SSA5-36HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 75 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22891 |
0 |
| SSA5-36HJ80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S5K | N/A 80 mm | N/A 180 mm | N/A 190 mm | N/A 50 mm |
N/A
22892 |
0 |
| SSA5-40HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 32 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22909 |
0 |
| SSA5-40HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 35 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22910 |
0 |
| SSA5-40HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 40 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22911 |
0 |
| SSA5-40HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 45 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22912 |
0 |
| SSA5-40HJ50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 50 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22913 |
0 |
| SSA5-40HJ55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 55 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22914 |
0 |
| SSA5-40HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 60 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22915 |
0 |
| SSA5-40HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 65 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22916 |
0 |
| SSA5-40HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 70 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22917 |
0 |
| SSA5-40HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 75 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22918 |
0 |
| SSA5-40HJ80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 40 | N/A S5K | N/A 80 mm | N/A 200 mm | N/A 210 mm | N/A 50 mm |
N/A
22919 |
0 |
| SSA5-45HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 32 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22934 |
0 |
| SSA5-45HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 35 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22935 |
0 |
| SSA5-45HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 45 | N/A S5K | N/A 40 mm | N/A 225 mm | N/A 235 mm | N/A 50 mm |
N/A
22936 |
0 |