The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSA - Category
Unit of Measure
« 96 97 98 

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSA5-45HJ45 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 45 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22937
0
SSA5-45HJ50 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 50 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22938
0
SSA5-45HJ55 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 55 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22939
0
SSA5-45HJ60 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 60 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22940
0
SSA5-45HJ65 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 65 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22941
0
SSA5-45HJ70 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 70 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22942
0
SSA5-45HJ75 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 75 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22943
0
SSA5-45HJ80 $0.00 N/A N/A Finished N/A 5 N/A 45 N/A S5K N/A 80 mm N/A 225 mm N/A 235 mm N/A 50 mm N/A
22944
0
SSA5-48HJ32 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 32 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22959
0
SSA5-48HJ35 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 35 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22960
0
SSA5-48HJ40 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 40 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22961
0
SSA5-48HJ45 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 45 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22962
0
SSA5-48HJ50 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 50 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22963
0
SSA5-48HJ55 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 55 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22964
0
SSA5-48HJ60 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 60 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22965
0
SSA5-48HJ65 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 65 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22966
0
SSA5-48HJ70 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 70 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22967
0
SSA5-48HJ75 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 75 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22968
0
SSA5-48HJ80 $0.00 N/A N/A Finished N/A 5 N/A 48 N/A S5K N/A 80 mm N/A 240 mm N/A 250 mm N/A 50 mm N/A
22969
0
SSA5-50HJ32 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 32 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22984
0
SSA5-50HJ35 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 35 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22985
0
SSA5-50HJ40 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 40 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22986
0
SSA5-50HJ45 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 45 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22987
0
SSA5-50HJ50 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 50 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22988
0
SSA5-50HJ55 $0.00 N/A N/A Finished N/A 5 N/A 50 N/A S5K N/A 55 mm N/A 250 mm N/A 260 mm N/A 50 mm N/A
22989
0
Unit of Measure
« 96 97 98