KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSA Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are lighter weight due to their lack of a hub and are suitable for compact designs. These Hubless Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.\nHubless gears for lighter and more compact applications.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSA5-50HJ60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 60 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22990 |
0 |
| SSA5-50HJ65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 65 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22991 |
0 |
| SSA5-50HJ70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 70 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22992 |
0 |
| SSA5-50HJ75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 75 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22993 |
0 |
| SSA5-50HJ80 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 50 | N/A S5K | N/A 80 mm | N/A 250 mm | N/A 260 mm | N/A 50 mm |
N/A
22994 |
0 |