KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAY1-100 | $27.12 |
N/A
|
N/A 1 | N/A 100 | N/A S5 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 6 mm |
N/A
23511 |
27.12 |
| SSAY1-20 | $6.21 |
N/A
|
N/A 1 | N/A 20 | N/A S5 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 6 mm |
N/A
23512 |
6.21 |
| SSAY1-24 | $6.83 |
N/A
|
N/A 1 | N/A 24 | N/A S5 | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 6 mm |
N/A
23513 |
6.83 |
| SSAY1-25 | $7.00 |
N/A
|
N/A 1 | N/A 25 | N/A S5 | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 6 mm |
N/A
23515 |
7 |
| SSAY1-28 | $7.31 |
N/A
|
N/A 1 | N/A 28 | N/A S5 | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 6 mm |
N/A
23518 |
7.31 |
| SSAY1-30 | $7.50 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 6 mm |
N/A
23522 |
7.5 |
| SSAY1-32 | $7.83 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 6 mm |
N/A
23526 |
7.83 |
| SSAY1-35 | $8.30 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 6 mm |
N/A
23530 |
8.3 |
| SSAY1-36 | $8.61 |
N/A
|
N/A 1 | N/A 36 | N/A S5 | N/A 6 mm | N/A 36 mm | N/A 38 mm | N/A 6 mm |
N/A
23534 |
8.61 |
| SSAY1-40 | $8.96 |
N/A
|
N/A 1 | N/A 40 | N/A S5 | N/A 6 mm | N/A 40 mm | N/A 42 mm | N/A 6 mm |
N/A
23538 |
8.96 |
| SSAY1-45 | $9.66 |
N/A
|
N/A 1 | N/A 45 | N/A S5 | N/A 6 mm | N/A 45 mm | N/A 47 mm | N/A 6 mm |
N/A
23542 |
9.66 |
| SSAY1-48 | $10.84 |
N/A
|
N/A 1 | N/A 48 | N/A S5 | N/A 6 mm | N/A 48 mm | N/A 50 mm | N/A 6 mm |
N/A
23546 |
10.84 |
| SSAY1-50 | $11.16 |
N/A
|
N/A 1 | N/A 50 | N/A S5 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 6 mm |
N/A
23550 |
11.16 |
| SSAY1-55 | $11.89 |
N/A
|
N/A 1 | N/A 55 | N/A S5 | N/A 8 mm | N/A 55 mm | N/A 57 mm | N/A 6 mm |
N/A
23554 |
11.89 |
| SSAY1-56 | $12.01 |
N/A
|
N/A 1 | N/A 56 | N/A S5 | N/A 8 mm | N/A 56 mm | N/A 58 mm | N/A 6 mm |
N/A
23558 |
12.01 |
| SSAY1-60 | $13.26 |
N/A
|
N/A 1 | N/A 60 | N/A S5 | N/A 8 mm | N/A 60 mm | N/A 62 mm | N/A 6 mm |
N/A
23562 |
13.26 |
| SSAY1-70 | $16.08 |
N/A
|
N/A 1 | N/A 70 | N/A S5 | N/A 8 mm | N/A 70 mm | N/A 72 mm | N/A 6 mm |
N/A
23566 |
16.08 |
| SSAY1-80 | $20.17 |
N/A
|
N/A 1 | N/A 80 | N/A S5 | N/A 10 mm | N/A 80 mm | N/A 82 mm | N/A 6 mm |
N/A
23567 |
20.17 |
| SSAY0.8-28/K6 | $20.99 |
N/A
|
N/A 1 | N/A 28 | N/A S5 | N/A 6 mm | N/A | N/A | N/A |
N/A
23481 |
20.99 |
| SSAY0.8-30/K6 | $21.28 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 6 mm | N/A | N/A | N/A |
N/A
23482 |
21.28 |
| SSAY0.8-30/K8 | $21.27 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 8 mm | N/A | N/A | N/A |
N/A
23483 |
21.27 |
| SSAY0.8-32/K6 | $21.80 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 6 mm | N/A | N/A | N/A |
N/A
23484 |
21.8 |
| SSAY0.8-32/K8 | $21.79 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 8 mm | N/A | N/A | N/A |
N/A
23485 |
21.79 |
| SSAY0.8-35/K6 | $22.10 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 6 mm | N/A | N/A | N/A |
N/A
23486 |
22.1 |
| SSAY0.8-35/K8 | $22.09 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 8 mm | N/A | N/A | N/A |
N/A
23487 |
22.09 |