The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY1-25/K8 $21.66 N/A N/A 1 N/A 25 N/A S5 N/A 8 mm N/A 25 mm N/A 27 mm N/A 6 mm N/A
23517
21.66
SSAY1-28/K10 $22.07 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S5 N/A 10 mm N/A 28 mm N/A 30 mm N/A 6 mm N/A
23519
22.07
SSAY1-28/K6 $22.10 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S5 N/A 6 mm N/A 28 mm N/A 30 mm N/A 6 mm N/A
23520
22.1
SSAY1-28/K8 $22.09 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S5 N/A 8 mm N/A 28 mm N/A 30 mm N/A 6 mm N/A
23521
22.09
SSAY1-30/K10 $22.37 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 10 mm N/A 30 mm N/A 32 mm N/A 6 mm N/A
23523
22.37
SSAY1-30/K6 $22.39 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 6 mm N/A 30 mm N/A 32 mm N/A 6 mm N/A
23524
22.39
SSAY1-30/K8 $22.38 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 8 mm N/A 30 mm N/A 32 mm N/A 6 mm N/A
23525
22.38
SSAY1-32/K10 $22.67 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 10 mm N/A 32 mm N/A 34 mm N/A 6 mm N/A
23527
22.67
SSAY1-32/K6 $22.69 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 6 mm N/A 32 mm N/A 34 mm N/A 6 mm N/A
23528
22.69
SSAY1-32/K8 $22.68 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 8 mm N/A 32 mm N/A 34 mm N/A 6 mm N/A
23529
22.68
SSAY1-35/K10 $23.23 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 10 mm N/A 35 mm N/A 37 mm N/A 6 mm N/A
23531
23.23
SSAY1-35/K6 $23.25 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 6 mm N/A 35 mm N/A 37 mm N/A 6 mm N/A
23532
23.25
SSAY1-35/K8 $23.24 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 8 mm N/A 35 mm N/A 37 mm N/A 6 mm N/A
23533
23.24
SSAY1-36/K10 $23.64 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 10 mm N/A 36 mm N/A 38 mm N/A 6 mm N/A
23535
23.64
SSAY1-36/K6 $23.67 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 6 mm N/A 36 mm N/A 38 mm N/A 6 mm N/A
23536
23.67
SSAY1-36/K8 $23.66 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 8 mm N/A 36 mm N/A 38 mm N/A 6 mm N/A
23537
23.66
SSAY1-40/K10 $24.23 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 10 mm N/A 40 mm N/A 42 mm N/A 6 mm N/A
23539
24.23
SSAY1-40/K6 $24.25 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 6 mm N/A 40 mm N/A 42 mm N/A 6 mm N/A
23540
24.25
SSAY1-40/K8 $24.24 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 8 mm N/A 40 mm N/A 42 mm N/A 6 mm N/A
23541
24.24
SSAY1-45/K10 $25.37 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 10 mm N/A 45 mm N/A 47 mm N/A 6 mm N/A
23543
25.37
SSAY1-45/K6 $25.39 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 6 mm N/A 45 mm N/A 47 mm N/A 6 mm N/A
23544
25.39
SSAY1-45/K8 $25.38 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 8 mm N/A 45 mm N/A 47 mm N/A 6 mm N/A
23545
25.38
SSAY1-48/K10 $26.48 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 10 mm N/A 48 mm N/A 50 mm N/A 6 mm N/A
23547
26.48
SSAY1-48/K6 $26.50 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 6 mm N/A 48 mm N/A 50 mm N/A 6 mm N/A
23548
26.5
SSAY1-48/K8 $26.49 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 8 mm N/A 48 mm N/A 50 mm N/A 6 mm N/A
23549
26.49
Unit of Measure
1 2 3 4 5