The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY1-50/K10 $27.03 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 10 mm N/A 50 mm N/A 52 mm N/A 6 mm N/A
23551
27.03
SSAY1-50/K12 $27.01 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 12 mm N/A 50 mm N/A 52 mm N/A 6 mm N/A
23552
27.01
SSAY1-50/K8 $27.04 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 8 mm N/A 50 mm N/A 52 mm N/A 6 mm N/A
23553
27.04
SSAY1-55/K10 $28.08 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 10 mm N/A 55 mm N/A 57 mm N/A 6 mm N/A
23555
28.08
SSAY1-55/K12 $28.08 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 12 mm N/A 55 mm N/A 57 mm N/A 6 mm N/A
23556
28.08
SSAY1-55/K8 $28.08 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 8 mm N/A 55 mm N/A 57 mm N/A 6 mm N/A
23557
28.08
SSAY1-56/K10 $28.34 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 10 mm N/A 56 mm N/A 58 mm N/A 6 mm N/A
23559
28.34
SSAY1-56/K12 $28.34 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 12 mm N/A 56 mm N/A 58 mm N/A 6 mm N/A
23560
28.34
SSAY1-56/K8 $28.34 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 8 mm N/A 56 mm N/A 58 mm N/A 6 mm N/A
23561
28.34
SSAY1-60/K10 $29.50 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 10 mm N/A 60 mm N/A 62 mm N/A 6 mm N/A
23563
29.5
SSAY1-60/K12 $29.50 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 12 mm N/A 60 mm N/A 62 mm N/A 6 mm N/A
23564
29.5
SSAY1-60/K8 $29.50 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 8 mm N/A 60 mm N/A 62 mm N/A 6 mm N/A
23565
29.5
SSAY1-20H $0.00 N/A N/A 1 N/A 20 N/A S5 N/A 6 mm N/A 20 mm N/A 22 mm N/A 6 mm N/A
{0}USD
SSAY1-24H $0.00 N/A N/A 1 N/A 24 N/A S5 N/A 6 mm N/A 24 mm N/A 26 mm N/A 6 mm N/A
{0}USD
SSAY1-25H $0.00 N/A N/A 1 N/A 25 N/A S5 N/A 6 mm N/A 25 mm N/A 27 mm N/A 6 mm N/A
{0}USD
SSAY1-28H $0.00 N/A N/A 1 N/A 28 N/A S5 N/A 6 mm N/A 28 mm N/A 30 mm N/A 6 mm N/A
{0}USD
SSAY1-30H $0.00 N/A N/A 1 N/A 30 N/A S5 N/A 6 mm N/A 30 mm N/A 32 mm N/A 6 mm N/A
{0}USD
SSAY1-32H $0.00 N/A N/A 1 N/A 32 N/A S5 N/A 6 mm N/A 32 mm N/A 34 mm N/A 6 mm N/A
{0}USD
SSAY1-35H $0.00 N/A N/A 1 N/A 35 N/A S5 N/A 6 mm N/A 35 mm N/A 37 mm N/A 6 mm N/A
{0}USD
SSAY1-36H $0.00 N/A N/A 1 N/A 36 N/A S5 N/A 6 mm N/A 36 mm N/A 38 mm N/A 6 mm N/A
{0}USD
SSAY1-40H $0.00 N/A N/A 1 N/A 40 N/A S5 N/A 6 mm N/A 40 mm N/A 42 mm N/A 6 mm N/A
{0}USD
SSAY1-45H $0.00 N/A N/A 1 N/A 45 N/A S5 N/A 6 mm N/A 45 mm N/A 47 mm N/A 6 mm N/A
{0}USD
SSAY1-48H $0.00 N/A N/A 1 N/A 48 N/A S5 N/A 6 mm N/A 48 mm N/A 50 mm N/A 6 mm N/A
{0}USD
SSAY1-50H $0.00 N/A N/A 1 N/A 50 N/A S5 N/A 8 mm N/A 50 mm N/A 52 mm N/A 6 mm N/A
{0}USD
SSAY1-55H $0.00 N/A N/A 1 N/A 55 N/A S5 N/A 8 mm N/A 55 mm N/A 57 mm N/A 6 mm N/A
{0}USD
Unit of Measure
1 2 3 4 5