The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY1-100 $27.12 N/A CAD Icon (for items table) N/A 1 N/A 100 N/A S5 N/A 10 mm N/A 100 mm N/A 102 mm N/A 6 mm N/A
23511
27.12
SSAY1-20 $6.21 N/A CAD Icon (for items table) N/A 1 N/A 20 N/A S5 N/A 6 mm N/A 20 mm N/A 22 mm N/A 6 mm N/A
23512
6.21
SSAY1-24 $6.83 N/A CAD Icon (for items table) N/A 1 N/A 24 N/A S5 N/A 6 mm N/A 24 mm N/A 26 mm N/A 6 mm N/A
23513
6.83
SSAY1-25 $7.00 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S5 N/A 6 mm N/A 25 mm N/A 27 mm N/A 6 mm N/A
23515
7
SSAY1-28 $7.31 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S5 N/A 6 mm N/A 28 mm N/A 30 mm N/A 6 mm N/A
23518
7.31
SSAY1-30 $7.50 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 6 mm N/A 30 mm N/A 32 mm N/A 6 mm N/A
23522
7.5
SSAY1-32 $7.83 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 6 mm N/A 32 mm N/A 34 mm N/A 6 mm N/A
23526
7.83
SSAY1-35 $8.30 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 6 mm N/A 35 mm N/A 37 mm N/A 6 mm N/A
23530
8.3
SSAY1-36 $8.61 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 6 mm N/A 36 mm N/A 38 mm N/A 6 mm N/A
23534
8.61
SSAY1-40 $8.96 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 6 mm N/A 40 mm N/A 42 mm N/A 6 mm N/A
23538
8.96
SSAY1-45 $9.66 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 6 mm N/A 45 mm N/A 47 mm N/A 6 mm N/A
23542
9.66
SSAY1-48 $10.84 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 6 mm N/A 48 mm N/A 50 mm N/A 6 mm N/A
23546
10.84
SSAY1-50 $11.16 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 8 mm N/A 50 mm N/A 52 mm N/A 6 mm N/A
23550
11.16
SSAY1-55 $11.89 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 8 mm N/A 55 mm N/A 57 mm N/A 6 mm N/A
23554
11.89
SSAY1-56 $12.01 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 8 mm N/A 56 mm N/A 58 mm N/A 6 mm N/A
23558
12.01
SSAY1-60 $13.26 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 8 mm N/A 60 mm N/A 62 mm N/A 6 mm N/A
23562
13.26
SSAY1-70 $16.08 N/A CAD Icon (for items table) N/A 1 N/A 70 N/A S5 N/A 8 mm N/A 70 mm N/A 72 mm N/A 6 mm N/A
23566
16.08
SSAY1-80 $20.17 N/A CAD Icon (for items table) N/A 1 N/A 80 N/A S5 N/A 10 mm N/A 80 mm N/A 82 mm N/A 6 mm N/A
23567
20.17
SSAY0.8-28/K6 $20.99 N/A CAD Icon (for items table) N/A 1 N/A 28 N/A S5 N/A 6 mm N/A N/A N/A N/A
23481
20.99
SSAY0.8-30/K6 $21.28 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 6 mm N/A N/A N/A N/A
23482
21.28
SSAY0.8-30/K8 $21.27 N/A CAD Icon (for items table) N/A 1 N/A 30 N/A S5 N/A 8 mm N/A N/A N/A N/A
23483
21.27
SSAY0.8-32/K6 $21.80 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 6 mm N/A N/A N/A N/A
23484
21.8
SSAY0.8-32/K8 $21.79 N/A CAD Icon (for items table) N/A 1 N/A 32 N/A S5 N/A 8 mm N/A N/A N/A N/A
23485
21.79
SSAY0.8-35/K6 $22.10 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 6 mm N/A N/A N/A N/A
23486
22.1
SSAY0.8-35/K8 $22.09 N/A CAD Icon (for items table) N/A 1 N/A 35 N/A S5 N/A 8 mm N/A N/A N/A N/A
23487
22.09
Unit of Measure
1 2 3 4 5