The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SSAY - Category
Unit of Measure
1 2 3 4 5 

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Face Width (E)

Internal ID

Sell Price 1 Value

SSAY0.8-36/K6 $22.25 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 6 mm N/A N/A N/A N/A
23488
22.25
SSAY0.8-36/K8 $22.24 N/A CAD Icon (for items table) N/A 1 N/A 36 N/A S5 N/A 8 mm N/A N/A N/A N/A
23489
22.24
SSAY0.8-40/K10 $23.04 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 10 mm N/A N/A N/A N/A
23490
23.04
SSAY0.8-40/K6 $23.07 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 6 mm N/A N/A N/A N/A
23491
23.07
SSAY0.8-40/K8 $23.06 N/A CAD Icon (for items table) N/A 1 N/A 40 N/A S5 N/A 8 mm N/A N/A N/A N/A
23492
23.06
SSAY0.8-45/K10 $23.67 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 10 mm N/A N/A N/A N/A
23493
23.67
SSAY0.8-45/K6 $23.66 N/A CAD Icon (for items table) N/A 1 N/A 45 N/A S5 N/A 6 mm N/A N/A N/A N/A
23494
23.66
SSAY0.8-45/K8 $23.64 N/A N/A 1 N/A 45 N/A S5 N/A 8 mm N/A N/A N/A N/A
23495
23.64
SSAY0.8-48/K10 $24.19 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 10 mm N/A N/A N/A N/A
23496
24.19
SSAY0.8-48/K6 $24.21 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 6 mm N/A N/A N/A N/A
23497
24.21
SSAY0.8-48/K8 $24.20 N/A CAD Icon (for items table) N/A 1 N/A 48 N/A S5 N/A 8 mm N/A N/A N/A N/A
23498
24.2
SSAY0.8-50/K10 $24.60 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 10 mm N/A N/A N/A N/A
23499
24.6
SSAY0.8-50/K6 $24.63 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 6 mm N/A N/A N/A N/A
23500
24.63
SSAY0.8-50/K8 $24.62 N/A CAD Icon (for items table) N/A 1 N/A 50 N/A S5 N/A 8 mm N/A N/A N/A N/A
23501
24.62
SSAY0.8-55/K10 $25.48 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 10 mm N/A N/A N/A N/A
23502
25.48
SSAY0.8-55/K6 $25.50 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 6 mm N/A N/A N/A N/A
23503
25.5
SSAY0.8-55/K8 $25.49 N/A CAD Icon (for items table) N/A 1 N/A 55 N/A S5 N/A 8 mm N/A N/A N/A N/A
23504
25.49
SSAY0.8-56/K10 $25.76 N/A N/A 1 N/A 56 N/A S5 N/A 10 mm N/A N/A N/A N/A
23505
25.76
SSAY0.8-56/K6 $25.78 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 6 mm N/A N/A N/A N/A
23506
25.78
SSAY0.8-56/K8 $25.77 N/A CAD Icon (for items table) N/A 1 N/A 56 N/A S5 N/A 8 mm N/A N/A N/A N/A
23507
25.77
SSAY0.8-60/K10 $26.97 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 10 mm N/A N/A N/A N/A
23508
26.97
SSAY0.8-60/K6 $26.98 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 6 mm N/A N/A N/A N/A
23509
26.98
SSAY0.8-60/K8 $26.97 N/A CAD Icon (for items table) N/A 1 N/A 60 N/A S5 N/A 8 mm N/A N/A N/A N/A
23510
26.97
SSAY1-24/K6 $20.00 N/A N/A 1 N/A 24 N/A S5 N/A 6 mm N/A 24 mm N/A 26 mm N/A 6 mm N/A
23514
20
SSAY1-25/K6 $21.67 N/A CAD Icon (for items table) N/A 1 N/A 25 N/A S5 N/A 6 mm N/A 25 mm N/A 27 mm N/A 6 mm N/A
23516
21.67
Unit of Measure
1 2 3 4 5