KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAY1-25/K8 | $21.66 | N/A | N/A 1 | N/A 25 | N/A S5 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 6 mm |
N/A
23517 |
21.66 |
| SSAY1-28/K10 | $22.07 |
N/A
|
N/A 1 | N/A 28 | N/A S5 | N/A 10 mm | N/A 28 mm | N/A 30 mm | N/A 6 mm |
N/A
23519 |
22.07 |
| SSAY1-28/K6 | $22.10 |
N/A
|
N/A 1 | N/A 28 | N/A S5 | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 6 mm |
N/A
23520 |
22.1 |
| SSAY1-28/K8 | $22.09 |
N/A
|
N/A 1 | N/A 28 | N/A S5 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 6 mm |
N/A
23521 |
22.09 |
| SSAY1-30/K10 | $22.37 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 6 mm |
N/A
23523 |
22.37 |
| SSAY1-30/K6 | $22.39 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 6 mm |
N/A
23524 |
22.39 |
| SSAY1-30/K8 | $22.38 |
N/A
|
N/A 1 | N/A 30 | N/A S5 | N/A 8 mm | N/A 30 mm | N/A 32 mm | N/A 6 mm |
N/A
23525 |
22.38 |
| SSAY1-32/K10 | $22.67 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 6 mm |
N/A
23527 |
22.67 |
| SSAY1-32/K6 | $22.69 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 6 mm |
N/A
23528 |
22.69 |
| SSAY1-32/K8 | $22.68 |
N/A
|
N/A 1 | N/A 32 | N/A S5 | N/A 8 mm | N/A 32 mm | N/A 34 mm | N/A 6 mm |
N/A
23529 |
22.68 |
| SSAY1-35/K10 | $23.23 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 6 mm |
N/A
23531 |
23.23 |
| SSAY1-35/K6 | $23.25 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 6 mm |
N/A
23532 |
23.25 |
| SSAY1-35/K8 | $23.24 |
N/A
|
N/A 1 | N/A 35 | N/A S5 | N/A 8 mm | N/A 35 mm | N/A 37 mm | N/A 6 mm |
N/A
23533 |
23.24 |
| SSAY1-36/K10 | $23.64 |
N/A
|
N/A 1 | N/A 36 | N/A S5 | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 6 mm |
N/A
23535 |
23.64 |
| SSAY1-36/K6 | $23.67 |
N/A
|
N/A 1 | N/A 36 | N/A S5 | N/A 6 mm | N/A 36 mm | N/A 38 mm | N/A 6 mm |
N/A
23536 |
23.67 |
| SSAY1-36/K8 | $23.66 |
N/A
|
N/A 1 | N/A 36 | N/A S5 | N/A 8 mm | N/A 36 mm | N/A 38 mm | N/A 6 mm |
N/A
23537 |
23.66 |
| SSAY1-40/K10 | $24.23 |
N/A
|
N/A 1 | N/A 40 | N/A S5 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 6 mm |
N/A
23539 |
24.23 |
| SSAY1-40/K6 | $24.25 |
N/A
|
N/A 1 | N/A 40 | N/A S5 | N/A 6 mm | N/A 40 mm | N/A 42 mm | N/A 6 mm |
N/A
23540 |
24.25 |
| SSAY1-40/K8 | $24.24 |
N/A
|
N/A 1 | N/A 40 | N/A S5 | N/A 8 mm | N/A 40 mm | N/A 42 mm | N/A 6 mm |
N/A
23541 |
24.24 |
| SSAY1-45/K10 | $25.37 |
N/A
|
N/A 1 | N/A 45 | N/A S5 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 6 mm |
N/A
23543 |
25.37 |
| SSAY1-45/K6 | $25.39 |
N/A
|
N/A 1 | N/A 45 | N/A S5 | N/A 6 mm | N/A 45 mm | N/A 47 mm | N/A 6 mm |
N/A
23544 |
25.39 |
| SSAY1-45/K8 | $25.38 |
N/A
|
N/A 1 | N/A 45 | N/A S5 | N/A 8 mm | N/A 45 mm | N/A 47 mm | N/A 6 mm |
N/A
23545 |
25.38 |
| SSAY1-48/K10 | $26.48 |
N/A
|
N/A 1 | N/A 48 | N/A S5 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 6 mm |
N/A
23547 |
26.48 |
| SSAY1-48/K6 | $26.50 |
N/A
|
N/A 1 | N/A 48 | N/A S5 | N/A 6 mm | N/A 48 mm | N/A 50 mm | N/A 6 mm |
N/A
23548 |
26.5 |
| SSAY1-48/K8 | $26.49 |
N/A
|
N/A 1 | N/A 48 | N/A S5 | N/A 8 mm | N/A 48 mm | N/A 50 mm | N/A 6 mm |
N/A
23549 |
26.49 |