KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SSAY Hubless Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SSA Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Face Width (E) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSAY1-50/K10 | $27.03 |
N/A
|
N/A 1 | N/A 50 | N/A S5 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 6 mm |
N/A
23551 |
27.03 |
| SSAY1-50/K12 | $27.01 |
N/A
|
N/A 1 | N/A 50 | N/A S5 | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 6 mm |
N/A
23552 |
27.01 |
| SSAY1-50/K8 | $27.04 |
N/A
|
N/A 1 | N/A 50 | N/A S5 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 6 mm |
N/A
23553 |
27.04 |
| SSAY1-55/K10 | $28.08 |
N/A
|
N/A 1 | N/A 55 | N/A S5 | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 6 mm |
N/A
23555 |
28.08 |
| SSAY1-55/K12 | $28.08 |
N/A
|
N/A 1 | N/A 55 | N/A S5 | N/A 12 mm | N/A 55 mm | N/A 57 mm | N/A 6 mm |
N/A
23556 |
28.08 |
| SSAY1-55/K8 | $28.08 |
N/A
|
N/A 1 | N/A 55 | N/A S5 | N/A 8 mm | N/A 55 mm | N/A 57 mm | N/A 6 mm |
N/A
23557 |
28.08 |
| SSAY1-56/K10 | $28.34 |
N/A
|
N/A 1 | N/A 56 | N/A S5 | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 6 mm |
N/A
23559 |
28.34 |
| SSAY1-56/K12 | $28.34 |
N/A
|
N/A 1 | N/A 56 | N/A S5 | N/A 12 mm | N/A 56 mm | N/A 58 mm | N/A 6 mm |
N/A
23560 |
28.34 |
| SSAY1-56/K8 | $28.34 |
N/A
|
N/A 1 | N/A 56 | N/A S5 | N/A 8 mm | N/A 56 mm | N/A 58 mm | N/A 6 mm |
N/A
23561 |
28.34 |
| SSAY1-60/K10 | $29.50 |
N/A
|
N/A 1 | N/A 60 | N/A S5 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 6 mm |
N/A
23563 |
29.5 |
| SSAY1-60/K12 | $29.50 |
N/A
|
N/A 1 | N/A 60 | N/A S5 | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 6 mm |
N/A
23564 |
29.5 |
| SSAY1-60/K8 | $29.50 |
N/A
|
N/A 1 | N/A 60 | N/A S5 | N/A 8 mm | N/A 60 mm | N/A 62 mm | N/A 6 mm |
N/A
23565 |
29.5 |
| SSAY1-20H | $0.00 | N/A | N/A 1 | N/A 20 | N/A S5 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-24H | $0.00 | N/A | N/A 1 | N/A 24 | N/A S5 | N/A 6 mm | N/A 24 mm | N/A 26 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-25H | $0.00 | N/A | N/A 1 | N/A 25 | N/A S5 | N/A 6 mm | N/A 25 mm | N/A 27 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-28H | $0.00 | N/A | N/A 1 | N/A 28 | N/A S5 | N/A 6 mm | N/A 28 mm | N/A 30 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-30H | $0.00 | N/A | N/A 1 | N/A 30 | N/A S5 | N/A 6 mm | N/A 30 mm | N/A 32 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-32H | $0.00 | N/A | N/A 1 | N/A 32 | N/A S5 | N/A 6 mm | N/A 32 mm | N/A 34 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-35H | $0.00 | N/A | N/A 1 | N/A 35 | N/A S5 | N/A 6 mm | N/A 35 mm | N/A 37 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-36H | $0.00 | N/A | N/A 1 | N/A 36 | N/A S5 | N/A 6 mm | N/A 36 mm | N/A 38 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-40H | $0.00 | N/A | N/A 1 | N/A 40 | N/A S5 | N/A 6 mm | N/A 40 mm | N/A 42 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-45H | $0.00 | N/A | N/A 1 | N/A 45 | N/A S5 | N/A 6 mm | N/A 45 mm | N/A 47 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-48H | $0.00 | N/A | N/A 1 | N/A 48 | N/A S5 | N/A 6 mm | N/A 48 mm | N/A 50 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-50H | $0.00 | N/A | N/A 1 | N/A 50 | N/A S5 | N/A 8 mm | N/A 50 mm | N/A 52 mm | N/A 6 mm |
N/A
{0}USD |
|
| SSAY1-55H | $0.00 | N/A | N/A 1 | N/A 55 | N/A S5 | N/A 8 mm | N/A 55 mm | N/A 57 mm | N/A 6 mm |
N/A
{0}USD |