KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-100 | $58.33 |
N/A
|
N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7872 |
58.33 |
| PS1-100J10 | $79.66 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7873 |
79.66 |
| PS1-100J12 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7874 |
90.1 |
| PS1-100J14 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 14 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7875 |
90.1 |
| PS1-100J15 | $90.10 | N/A | N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7876 |
90.1 |
| PS1-100J16 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 16 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7877 |
90.1 |
| PS1-100J17 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 17 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7878 |
90.1 |
| PS1-100J18 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7879 |
90.1 |
| PS1-100J19 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 19 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7880 |
90.1 |
| PS1-100J20 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 20 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7881 |
90.1 |
| PS1-100J22 | $90.10 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 22 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
7882 |
90.1 |
| PS1-15 | $10.63 |
N/A
|
N/A Plain | N/A 1 | N/A 15 | N/A S1 | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm |
N/A
7883 |
10.63 |
| PS1-15J6 | $32.28 |
N/A
|
N/A Finished | N/A 1 | N/A 15 | N/A S1T | N/A 6 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm |
N/A
7884 |
32.28 |
| PS1-16 | $10.75 |
N/A
|
N/A Plain | N/A 1 | N/A 16 | N/A S1 | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 20 mm |
N/A
7885 |
10.75 |
| PS1-16J6 | $32.39 |
N/A
|
N/A Finished | N/A 1 | N/A 16 | N/A S1T | N/A 6 mm | N/A 16 mm | N/A 18 mm | N/A 20 mm |
N/A
7886 |
32.39 |
| PS1-18 | $10.91 |
N/A
|
N/A Plain | N/A 1 | N/A 18 | N/A S1 | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 20 mm |
N/A
7887 |
10.91 |
| PS1-18J6 | $32.53 |
N/A
|
N/A Finished | N/A 1 | N/A 18 | N/A S1T | N/A 6 mm | N/A 18 mm | N/A 20 mm | N/A 20 mm |
N/A
7888 |
32.53 |
| PS1-20 | $11.39 |
N/A
|
N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
7889 |
11.39 |
| PS1-20J6 | $32.79 |
N/A
|
N/A Finished | N/A 1 | N/A 20 | N/A S1T | N/A 6 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
7890 |
32.79 |
| PS1-22 | $12.14 |
N/A
|
N/A Plain | N/A 1 | N/A 22 | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 20 mm |
N/A
7891 |
12.14 |
| PS1-22J8 | $33.54 |
N/A
|
N/A Finished | N/A 1 | N/A 22 | N/A S1T | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 20 mm |
N/A
7892 |
33.54 |
| PS1-24 | $12.60 |
N/A
|
N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
7893 |
12.6 |
| PS1-24J8 | $33.80 | N/A | N/A Finished | N/A 1 | N/A 24 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
7894 |
33.8 |
| PS1-25 | $12.73 | N/A | N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
7895 |
12.73 |
| PS1-25J8 | $33.92 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S1T | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
7896 |
33.92 |