Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-100 $58.33 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 100 N/A S1 N/A 10 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7872
58.33
PS1-100J10 $79.66 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 10 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7873
79.66
PS1-100J12 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 12 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7874
90.1
PS1-100J14 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 14 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7875
90.1
PS1-100J15 $90.10 N/A N/A Finished N/A 1 N/A 100 N/A S1K N/A 15 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7876
90.1
PS1-100J16 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 16 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7877
90.1
PS1-100J17 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 17 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7878
90.1
PS1-100J18 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 18 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7879
90.1
PS1-100J19 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 19 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7880
90.1
PS1-100J20 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 20 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7881
90.1
PS1-100J22 $90.10 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 100 N/A S1K N/A 22 mm N/A 100 mm N/A 102 mm N/A 20 mm N/A
7882
90.1
PS1-15 $10.63 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 15 N/A S1 N/A 6 mm N/A 15 mm N/A 17 mm N/A 20 mm N/A
7883
10.63
PS1-15J6 $32.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 15 N/A S1T N/A 6 mm N/A 15 mm N/A 17 mm N/A 20 mm N/A
7884
32.28
PS1-16 $10.75 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 16 N/A S1 N/A 6 mm N/A 16 mm N/A 18 mm N/A 20 mm N/A
7885
10.75
PS1-16J6 $32.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 16 N/A S1T N/A 6 mm N/A 16 mm N/A 18 mm N/A 20 mm N/A
7886
32.39
PS1-18 $10.91 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 18 N/A S1 N/A 6 mm N/A 18 mm N/A 20 mm N/A 20 mm N/A
7887
10.91
PS1-18J6 $32.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 18 N/A S1T N/A 6 mm N/A 18 mm N/A 20 mm N/A 20 mm N/A
7888
32.53
PS1-20 $11.39 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 20 N/A S1 N/A 6 mm N/A 20 mm N/A 22 mm N/A 20 mm N/A
7889
11.39
PS1-20J6 $32.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 20 N/A S1T N/A 6 mm N/A 20 mm N/A 22 mm N/A 20 mm N/A
7890
32.79
PS1-22 $12.14 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 22 N/A S1 N/A 8 mm N/A 22 mm N/A 24 mm N/A 20 mm N/A
7891
12.14
PS1-22J8 $33.54 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 22 N/A S1T N/A 8 mm N/A 22 mm N/A 24 mm N/A 20 mm N/A
7892
33.54
PS1-24 $12.60 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 24 N/A S1 N/A 8 mm N/A 24 mm N/A 26 mm N/A 20 mm N/A
7893
12.6
PS1-24J8 $33.80 N/A N/A Finished N/A 1 N/A 24 N/A S1T N/A 8 mm N/A 24 mm N/A 26 mm N/A 20 mm N/A
7894
33.8
PS1-25 $12.73 N/A N/A Plain N/A 1 N/A 25 N/A S1 N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
7895
12.73
PS1-25J8 $33.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 25 N/A S1T N/A 8 mm N/A 25 mm N/A 27 mm N/A 20 mm N/A
7896
33.92
Unit of Measure
1 2 3 4 5 »