KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-26J17 | $58.80 | N/A | N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 17 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8097 |
58.8 |
| PS1.5-26J8 | $41.14 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1T | N/A 8 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8098 |
41.14 |
| PS1.5-28 | $21.83 |
N/A
|
N/A Plain | N/A 1.5 | N/A 28 | N/A S1 | N/A 8 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8099 |
21.83 |
| PS1.5-28J10 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 10 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8100 |
59.38 |
| PS1.5-28J12 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 12 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8101 |
59.38 |
| PS1.5-28J14 | $59.38 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 14 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8102 |
59.38 |
| PS1.5-28J15 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 15 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8103 |
59.38 |
| PS1.5-28J16 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 16 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8104 |
59.38 |
| PS1.5-28J17 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 17 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8105 |
59.38 |
| PS1.5-28J18 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 18 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8106 |
59.38 |
| PS1.5-28J19 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 19 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8107 |
59.38 |
| PS1.5-28J20 | $59.38 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 20 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8108 |
59.38 |
| PS1.5-28J8 | $41.64 | N/A | N/A Finished | N/A 1.5 | N/A 28 | N/A S1T | N/A 8 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
8109 |
41.64 |
| PS1.5-30 | $22.01 |
N/A
|
N/A Plain | N/A 1.5 | N/A 30 | N/A S1 | N/A 8 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8110 |
22.01 |
| PS1.5-30J10 | $59.86 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8111 |
59.86 |
| PS1.5-30J12 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8112 |
59.86 |
| PS1.5-30J14 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 14 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8113 |
59.86 |
| PS1.5-30J15 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8114 |
59.86 |
| PS1.5-30J16 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8115 |
59.86 |
| PS1.5-30J17 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 17 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8116 |
59.86 |
| PS1.5-30J18 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 18 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8117 |
59.86 |
| PS1.5-30J19 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 19 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8118 |
59.86 |
| PS1.5-30J20 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 20 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8119 |
59.86 |
| PS1.5-30J22 | $59.86 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 22 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8120 |
59.86 |
| PS1.5-30J8 | $41.76 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1T | N/A 8 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
8121 |
41.76 |