KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-32 | $25.25 |
N/A
|
N/A Plain | N/A 1.5 | N/A 32 | N/A S1 | N/A 8 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8122 |
25.25 |
| PS1.5-32J10 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8123 |
62.55 |
| PS1.5-32J12 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8124 |
62.55 |
| PS1.5-32J14 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 14 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8125 |
62.55 |
| PS1.5-32J15 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8126 |
62.55 |
| PS1.5-32J16 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8127 |
62.55 |
| PS1.5-32J17 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 17 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8128 |
62.55 |
| PS1.5-32J18 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 18 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8129 |
62.55 |
| PS1.5-32J19 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 19 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8130 |
62.55 |
| PS1.5-32J20 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 20 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8131 |
62.55 |
| PS1.5-32J22 | $62.55 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 22 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8132 |
62.55 |
| PS1.5-32J8 | $44.59 | N/A | N/A Finished | N/A 1.5 | N/A 32 | N/A S1T | N/A 8 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
8133 |
44.59 |
| PS1.5-35 | $27.63 | N/A | N/A Plain | N/A 1.5 | N/A 35 | N/A S1 | N/A 8 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8134 |
27.63 |
| PS1.5-35J10 | $64.53 | N/A | N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 10 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8135 |
64.53 |
| PS1.5-35J12 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 12 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8136 |
64.53 |
| PS1.5-35J14 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 14 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8137 |
64.53 |
| PS1.5-35J15 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 15 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8138 |
64.53 |
| PS1.5-35J16 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 16 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8139 |
64.53 |
| PS1.5-35J17 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 17 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8140 |
64.53 |
| PS1.5-35J18 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 18 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8141 |
64.53 |
| PS1.5-35J19 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 19 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8142 |
64.53 |
| PS1.5-35J20 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 20 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8143 |
64.53 |
| PS1.5-35J22 | $64.53 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 22 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8144 |
64.53 |
| PS1.5-35J8 | $46.63 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1T | N/A 8 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
8145 |
46.63 |
| PS1.5-36 | $27.83 | N/A | N/A Plain | N/A 1.5 | N/A 36 | N/A S1 | N/A 8 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8146 |
27.83 |