KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-45J10 | $62.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 10 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8172 |
62.31 |
| PS1.5-45J12 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 12 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8173 |
73.98 |
| PS1.5-45J14 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 14 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8174 |
73.98 |
| PS1.5-45J15 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 15 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8175 |
73.98 |
| PS1.5-45J16 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 16 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8176 |
73.98 |
| PS1.5-45J17 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 17 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8177 |
73.98 |
| PS1.5-45J18 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 18 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8178 |
73.98 |
| PS1.5-45J19 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 19 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8179 |
73.98 |
| PS1.5-45J20 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 20 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8180 |
73.98 |
| PS1.5-45J22 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8181 |
73.98 |
| PS1.5-45J25 | $73.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 45 | N/A S1K | N/A 25 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8182 |
73.98 |
| PS1.5-48 | $41.64 |
N/A
|
N/A Plain | N/A 1.5 | N/A 48 | N/A S1 | N/A 10 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8183 |
41.64 |
| PS1.5-48J10 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 10 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8184 |
64.64 |
| PS1.5-48J12 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 12 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8185 |
76.59 |
| PS1.5-48J14 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 14 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8186 |
76.59 |
| PS1.5-48J15 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8187 |
76.59 |
| PS1.5-48J16 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8188 |
76.59 |
| PS1.5-48J17 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8189 |
76.59 |
| PS1.5-48J18 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8190 |
76.59 |
| PS1.5-48J19 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8191 |
76.59 |
| PS1.5-48J20 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 20 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8192 |
76.59 |
| PS1.5-48J22 | $76.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 22 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8193 |
76.59 |
| PS1.5-48J25 | $76.59 | N/A | N/A Finished | N/A 1.5 | N/A 48 | N/A S1K | N/A 25 mm | N/A 72 mm | N/A 75 mm | N/A 25 mm |
N/A
8194 |
76.59 |
| PS1.5-50 | $43.10 |
N/A
|
N/A Plain | N/A 1.5 | N/A 50 | N/A S1 | N/A 10 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
8195 |
43.1 |
| PS1.5-50J10 | $65.92 | N/A | N/A Finished | N/A 1.5 | N/A 50 | N/A S1K | N/A 10 mm | N/A 75 mm | N/A 78 mm | N/A 25 mm |
N/A
8196 |
65.92 |