Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1.5-70J15 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 15 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8247
97.2
PS1.5-70J16 $97.20 N/A N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 16 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8248
97.2
PS1.5-70J17 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 17 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8249
97.2
PS1.5-70J18 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 18 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8250
97.2
PS1.5-70J19 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 19 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8251
97.2
PS1.5-70J20 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 20 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8252
97.2
PS1.5-70J22 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 22 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8253
97.2
PS1.5-70J25 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 25 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8254
97.2
PS1.5-70J28 $97.20 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 70 N/A S1K N/A 28 mm N/A 105 mm N/A 108 mm N/A 25 mm N/A
8255
97.2
PS1.5-75 $73.47 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 75 N/A S1 N/A 12 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8256
73.47
PS1.5-75J12 $92.66 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 12 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8257
92.66
PS1.5-75J14 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 14 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8258
104.47
PS1.5-75J15 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 15 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8259
104.47
PS1.5-75J16 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 16 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8260
104.47
PS1.5-75J17 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 17 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8261
104.47
PS1.5-75J18 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 18 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8262
104.47
PS1.5-75J19 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 19 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8263
104.47
PS1.5-75J20 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 20 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8264
104.47
PS1.5-75J22 $104.47 N/A N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 22 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8265
104.47
PS1.5-75J25 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 25 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8266
104.47
PS1.5-75J28 $104.47 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 75 N/A S1K N/A 28 mm N/A 112.5 mm N/A 115.5 mm N/A 25 mm N/A
8267
104.47
PS1.5-80 $84.50 N/A CAD Icon (for items table) N/A Plain N/A 1.5 N/A 80 N/A S1 N/A 12 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8268
84.5
PS1.5-80J12 $102.50 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 12 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8269
102.5
PS1.5-80J14 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 14 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8270
114.49
PS1.5-80J15 $114.49 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 80 N/A S1K N/A 15 mm N/A 120 mm N/A 123 mm N/A 25 mm N/A
8271
114.49
Unit of Measure
« 16 17 18 19 20 »