KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-90J15 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 15 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8297 |
123.75 |
| PS1.5-90J16 | $123.75 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 16 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8298 |
123.75 |
| PS1.5-90J17 | $123.75 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 17 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8299 |
123.75 |
| PS1.5-90J18 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 18 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8300 |
123.75 |
| PS1.5-90J19 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 19 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8301 |
123.75 |
| PS1.5-90J20 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 20 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8302 |
123.75 |
| PS1.5-90J22 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 22 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8303 |
123.75 |
| PS1.5-90J25 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8304 |
123.75 |
| PS1.5-90J28 | $123.75 | N/A | N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8305 |
123.75 |
| PS1.5-90J30 | $123.75 |
N/A
|
N/A Finished | N/A 1.5 | N/A 90 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 138 mm | N/A 25 mm |
N/A
8306 |
123.75 |
| PS1.5-95 | $102.72 |
N/A
|
N/A Plain | N/A 1.5 | N/A 95 | N/A S1 | N/A 12 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8307 |
102.72 |
| PS1.5-95J12 | $118.47 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 12 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8308 |
118.47 |
| PS1.5-95J14 | $130.70 | N/A | N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 14 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8309 |
130.7 |
| PS1.5-95J15 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 15 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8310 |
130.7 |
| PS1.5-95J16 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 16 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8311 |
130.7 |
| PS1.5-95J17 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 17 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8312 |
130.7 |
| PS1.5-95J18 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 18 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8313 |
130.7 |
| PS1.5-95J19 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 19 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8314 |
130.7 |
| PS1.5-95J20 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 20 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8315 |
130.7 |
| PS1.5-95J22 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 22 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8316 |
130.7 |
| PS1.5-95J25 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 25 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8317 |
130.7 |
| PS1.5-95J28 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 28 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8318 |
130.7 |
| PS1.5-95J30 | $130.70 |
N/A
|
N/A Finished | N/A 1.5 | N/A 95 | N/A S1K | N/A 30 mm | N/A 142.5 mm | N/A 145.5 mm | N/A 25 mm |
N/A
8319 |
130.7 |
| PS2-12 | $15.54 |
N/A
|
N/A Plain | N/A 2 | N/A 12 | N/A S1 | N/A 10 mm | N/A 24 mm | N/A 28 mm | N/A 30 mm |
N/A
8320 |
15.54 |
| PS2-12J10 | $42.51 |
N/A
|
N/A Finished | N/A 2 | N/A 12 | N/A S1T2 | N/A 10 mm | N/A 24 mm | N/A 28 mm | N/A 30 mm |
N/A
8321 |
42.51 |