Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-26 $12.89 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 26 N/A S1 N/A 8 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
7897
12.89
PS1-26J8 $34.06 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 26 N/A S1T N/A 8 mm N/A 26 mm N/A 28 mm N/A 20 mm N/A
7898
34.06
PS1-28 $13.05 N/A N/A Plain N/A 1 N/A 28 N/A S1 N/A 8 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
7899
13.05
PS1-28J10 $51.09 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1K N/A 10 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
7900
51.09
PS1-28J8 $34.18 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 28 N/A S1T N/A 8 mm N/A 28 mm N/A 30 mm N/A 20 mm N/A
7901
34.18
PS1-30 $15.98 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 30 N/A S1 N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
7902
15.98
PS1-30J10 $53.48 N/A N/A Finished N/A 1 N/A 30 N/A S1K N/A 10 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
7903
53.48
PS1-30J12 $53.48 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1K N/A 12 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
7904
53.48
PS1-30J8 $36.69 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 30 N/A S1T N/A 8 mm N/A 30 mm N/A 32 mm N/A 20 mm N/A
7905
36.69
PS1-32 $16.12 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 32 N/A S1 N/A 8 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
7906
16.12
PS1-32J10 $53.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 10 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
7907
53.61
PS1-32J12 $53.61 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1K N/A 12 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
7908
53.61
PS1-32J8 $36.80 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 32 N/A S1T N/A 8 mm N/A 32 mm N/A 34 mm N/A 20 mm N/A
7909
36.8
PS1-35 $17.72 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 35 N/A S1 N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
7910
17.72
PS1-35J10 $54.90 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 10 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
7911
54.9
PS1-35J12 $54.90 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1K N/A 12 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
7912
54.9
PS1-35J8 $38.19 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 35 N/A S1T N/A 8 mm N/A 35 mm N/A 37 mm N/A 20 mm N/A
7913
38.19
PS1-36 $19.01 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 36 N/A S1 N/A 8 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7914
19.01
PS1-36J10 $55.98 N/A N/A Finished N/A 1 N/A 36 N/A S1K N/A 10 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7915
55.98
PS1-36J12 $55.98 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 12 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7916
55.98
PS1-36J14 $55.98 N/A N/A Finished N/A 1 N/A 36 N/A S1K N/A 14 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7917
55.98
PS1-36J15 $55.98 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1K N/A 15 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7918
55.98
PS1-36J8 $39.29 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 36 N/A S1T N/A 8 mm N/A 36 mm N/A 38 mm N/A 20 mm N/A
7919
39.29
PS1-40 $20.46 N/A N/A Plain N/A 1 N/A 40 N/A S1 N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
7920
20.46
PS1-40J10 $46.52 N/A N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
7921
46.52
Unit of Measure
1 2 3 4 5 »