KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2-25J19 | $67.88 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 54 mm | N/A 30 mm |
N/A
8372 |
67.88 |
| PS2-25J20 | $67.88 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 20 mm | N/A 50 mm | N/A 54 mm | N/A 30 mm |
N/A
8373 |
67.88 |
| PS2-25J22 | $67.88 |
N/A
|
N/A Finished | N/A 2 | N/A 25 | N/A S1K | N/A 22 mm | N/A 50 mm | N/A 54 mm | N/A 30 mm |
N/A
8374 |
67.88 |
| PS2-26 | $32.71 |
N/A
|
N/A Plain | N/A 2 | N/A 26 | N/A S1 | N/A 10 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8375 |
32.71 |
| PS2-26J10 | $57.03 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 10 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8376 |
57.03 |
| PS2-26J12 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 12 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8377 |
70.07 |
| PS2-26J14 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 14 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8378 |
70.07 |
| PS2-26J15 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 15 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8379 |
70.07 |
| PS2-26J16 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 16 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8380 |
70.07 |
| PS2-26J17 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 17 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8381 |
70.07 |
| PS2-26J18 | $70.07 | N/A | N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 18 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8382 |
70.07 |
| PS2-26J19 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 19 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8383 |
70.07 |
| PS2-26J20 | $70.07 | N/A | N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 20 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8384 |
70.07 |
| PS2-26J22 | $70.07 |
N/A
|
N/A Finished | N/A 2 | N/A 26 | N/A S1K | N/A 22 mm | N/A 52 mm | N/A 56 mm | N/A 30 mm |
N/A
8385 |
70.07 |
| PS2-28 | $36.12 | N/A | N/A Plain | N/A 2 | N/A 28 | N/A S1 | N/A 10 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8386 |
36.12 |
| PS2-28J10 | $59.86 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 10 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8387 |
59.86 |
| PS2-28J12 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 12 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8388 |
72.83 |
| PS2-28J14 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 14 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8389 |
72.83 |
| PS2-28J15 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 15 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8390 |
72.83 |
| PS2-28J16 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 16 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8391 |
72.83 |
| PS2-28J17 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 17 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8392 |
72.83 |
| PS2-28J18 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 18 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8393 |
72.83 |
| PS2-28J19 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 19 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8394 |
72.83 |
| PS2-28J20 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 20 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8395 |
72.83 |
| PS2-28J22 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 22 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8396 |
72.83 |