KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS2-28J25 | $72.83 |
N/A
|
N/A Finished | N/A 2 | N/A 28 | N/A S1K | N/A 25 mm | N/A 56 mm | N/A 60 mm | N/A 30 mm |
N/A
8397 |
72.83 |
| PS2-30 | $37.17 |
N/A
|
N/A Plain | N/A 2 | N/A 30 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8398 |
37.17 |
| PS2-30J10 | $60.79 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8399 |
60.79 |
| PS2-30J12 | $73.85 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8400 |
73.85 |
| PS2-30J14 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8401 |
73.85 |
| PS2-30J15 | $73.85 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8402 |
73.85 |
| PS2-30J16 | $73.85 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8403 |
73.85 |
| PS2-30J17 | $73.85 | N/A | N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8404 |
73.85 |
| PS2-30J18 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8405 |
73.85 |
| PS2-30J19 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8406 |
73.85 |
| PS2-30J20 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8407 |
73.85 |
| PS2-30J22 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8408 |
73.85 |
| PS2-30J25 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8409 |
73.85 |
| PS2-30J28 | $73.85 |
N/A
|
N/A Finished | N/A 2 | N/A 30 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 64 mm | N/A 30 mm |
N/A
8410 |
73.85 |
| PSA2-100 | $167.55 | N/A | N/A Plain | N/A 2 | N/A 100 | N/A S5 | N/A 15 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8646 |
167.55 |
| PSA2-100J15 | $172.55 | N/A | N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 15 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8647 |
172.55 |
| PSA2-100J16 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 16 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8648 |
186.63 |
| PSA2-100J17 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 17 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8649 |
186.63 |
| PSA2-100J18 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 18 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8650 |
186.63 |
| PSA2-100J19 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 19 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8651 |
186.63 |
| PSA2-100J20 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 20 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8652 |
186.63 |
| PSA2-100J22 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 22 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8653 |
186.63 |
| PSA2-100J25 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 25 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8654 |
186.63 |
| PSA2-100J28 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 28 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8655 |
186.63 |
| PSA2-100J30 | $186.63 |
N/A
|
N/A Finished | N/A 2 | N/A 100 | N/A S5K | N/A 30 mm | N/A 200 mm | N/A 204 mm | N/A |
N/A
8656 |
186.63 |