KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-35J20 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 20 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8682 |
62.66 |
| PSA2-35J22 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 22 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8683 |
62.66 |
| PSA2-35J25 | $62.66 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 25 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8684 |
62.66 |
| PSA2-35J28 | $62.66 | N/A | N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 28 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8685 |
62.66 |
| PSA2-35J30 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 30 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8686 |
62.66 |
| PSA2-35J32 | $62.66 |
N/A
|
N/A Finished | N/A 2 | N/A 35 | N/A S5K | N/A 32 mm | N/A 70 mm | N/A 74 mm | N/A |
N/A
8687 |
62.66 |
| PSA2-36 | $37.11 |
N/A
|
N/A Plain | N/A 2 | N/A 36 | N/A S5 | N/A 12 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8688 |
37.11 |
| PSA2-36J12 | $50.49 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 12 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8689 |
50.49 |
| PSA2-36J14 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 14 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8690 |
64.98 |
| PSA2-36J15 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 15 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8691 |
64.98 |
| PSA2-36J16 | $64.98 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 16 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8692 |
64.98 |
| PSA2-36J17 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 17 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8693 |
64.98 |
| PSA2-36J18 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 18 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8694 |
64.98 |
| PSA2-36J19 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 19 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8695 |
64.98 |
| PSA2-36J20 | $64.98 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 20 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8696 |
64.98 |
| PSA2-36J22 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 22 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8697 |
64.98 |
| PSA2-36J25 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 25 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8698 |
64.98 |
| PSA2-36J28 | $64.98 | N/A | N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 28 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8699 |
64.98 |
| PSA2-36J30 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 30 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8700 |
64.98 |
| PSA2-36J32 | $64.98 |
N/A
|
N/A Finished | N/A 2 | N/A 36 | N/A S5K | N/A 32 mm | N/A 72 mm | N/A 76 mm | N/A |
N/A
8701 |
64.98 |
| PSA2-40 | $42.19 |
N/A
|
N/A Plain | N/A 2 | N/A 40 | N/A S5 | N/A 12 mm | N/A 80 mm | N/A 84 mm | N/A |
N/A
8702 |
42.19 |
| PSA2-40J12 | $54.90 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 12 mm | N/A 80 mm | N/A 84 mm | N/A |
N/A
8703 |
54.9 |
| PSA2-40J14 | $69.39 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 14 mm | N/A 80 mm | N/A 84 mm | N/A |
N/A
8704 |
69.39 |
| PSA2-40J15 | $69.39 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 15 mm | N/A 80 mm | N/A 84 mm | N/A |
N/A
8705 |
69.39 |
| PSA2-40J16 | $69.39 |
N/A
|
N/A Finished | N/A 2 | N/A 40 | N/A S5K | N/A 16 mm | N/A 80 mm | N/A 84 mm | N/A |
N/A
8706 |
69.39 |