KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSA2-45J40 | $75.46 |
N/A
|
N/A Finished | N/A 2 | N/A 45 | N/A S5K | N/A 40 mm | N/A 90 mm | N/A 94 mm | N/A |
N/A
8732 |
75.46 |
| PSA2-48 | $56.83 |
N/A
|
N/A Plain | N/A 2 | N/A 48 | N/A S5 | N/A 12 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8733 |
56.83 |
| PSA2-48J12 | $67.88 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 12 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8734 |
67.88 |
| PSA2-48J14 | $82.49 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 14 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8735 |
82.49 |
| PSA2-48J15 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 15 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8736 |
82.49 |
| PSA2-48J16 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 16 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8737 |
82.49 |
| PSA2-48J17 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 17 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8738 |
82.49 |
| PSA2-48J18 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8739 |
82.49 |
| PSA2-48J19 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8740 |
82.49 |
| PSA2-48J20 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8741 |
82.49 |
| PSA2-48J22 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8742 |
82.49 |
| PSA2-48J25 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8743 |
82.49 |
| PSA2-48J28 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8744 |
82.49 |
| PSA2-48J30 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 30 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8745 |
82.49 |
| PSA2-48J32 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 32 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8746 |
82.49 |
| PSA2-48J35 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 35 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8747 |
82.49 |
| PSA2-48J40 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 40 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8748 |
82.49 |
| PSA2-48J45 | $82.49 |
N/A
|
N/A Finished | N/A 2 | N/A 48 | N/A S5K | N/A 45 mm | N/A 96 mm | N/A 100 mm | N/A |
N/A
8749 |
82.49 |
| PSA2-50 | $57.81 | N/A | N/A Plain | N/A 2 | N/A 50 | N/A S5 | N/A 12 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8750 |
57.81 |
| PSA2-50J12 | $0.81 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 12 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8751 |
0.81 |
| PSA2-50J14 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 14 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8752 |
83.49 |
| PSA2-50J15 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 15 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8753 |
83.49 |
| PSA2-50J16 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 16 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8754 |
83.49 |
| PSA2-50J17 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 17 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8755 |
83.49 |
| PSA2-50J18 | $83.49 |
N/A
|
N/A Finished | N/A 2 | N/A 50 | N/A S5K | N/A 18 mm | N/A 100 mm | N/A 104 mm | N/A |
N/A
8756 |
83.49 |