KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-50 | $24.29 |
N/A
|
N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7947 |
24.29 |
| PS1-50J10 | $49.89 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7948 |
49.89 |
| PS1-50J12 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 12 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7949 |
60.45 |
| PS1-50J14 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 14 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7950 |
60.45 |
| PS1-50J15 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 15 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7951 |
60.45 |
| PS1-50J16 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 16 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7952 |
60.45 |
| PS1-50J17 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 17 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7953 |
60.45 |
| PS1-50J18 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 18 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7954 |
60.45 |
| PS1-50J19 | $60.45 |
N/A
|
N/A Finished | N/A 1 | N/A 50 | N/A S1K | N/A 19 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
7955 |
60.45 |
| PS1-55 | $26.27 |
N/A
|
N/A Plain | N/A 1 | N/A 55 | N/A S1 | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7956 |
26.27 |
| PS1-55J10 | $51.44 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7957 |
51.44 |
| PS1-55J12 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 12 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7958 |
61.96 |
| PS1-55J14 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 14 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7959 |
61.96 |
| PS1-55J15 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 15 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7960 |
61.96 |
| PS1-55J16 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 16 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7961 |
61.96 |
| PS1-55J17 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 17 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7962 |
61.96 |
| PS1-55J18 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 18 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7963 |
61.96 |
| PS1-55J19 | $61.96 |
N/A
|
N/A Finished | N/A 1 | N/A 55 | N/A S1K | N/A 19 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
7964 |
61.96 |
| PS1-60 | $29.03 |
N/A
|
N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7965 |
29.03 |
| PS1-60J10 | $53.83 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7966 |
53.83 |
| PS1-60J12 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7967 |
64.4 |
| PS1-60J14 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7968 |
64.4 |
| PS1-60J15 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7969 |
64.4 |
| PS1-60J16 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7970 |
64.4 |
| PS1-60J17 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7971 |
64.4 |