KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-60J18 | $64.40 |
N/A
|
N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7972 |
64.4 |
| PS1-60J19 | $64.40 | N/A | N/A Finished | N/A 1 | N/A 60 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
7973 |
64.4 |
| PS1-65 | $32.58 |
N/A
|
N/A Plain | N/A 1 | N/A 65 | N/A S1 | N/A 10 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7974 |
32.58 |
| PS1-65J10 | $57.03 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 10 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7975 |
57.03 |
| PS1-65J12 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 12 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7976 |
67.42 |
| PS1-65J14 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 14 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7977 |
67.42 |
| PS1-65J15 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 15 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7978 |
67.42 |
| PS1-65J16 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 16 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7979 |
67.42 |
| PS1-65J17 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 17 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7980 |
67.42 |
| PS1-65J18 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 18 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7981 |
67.42 |
| PS1-65J19 | $67.42 |
N/A
|
N/A Finished | N/A 1 | N/A 65 | N/A S1K | N/A 19 mm | N/A 65 mm | N/A 67 mm | N/A 20 mm |
N/A
7982 |
67.42 |
| PS1-70 | $35.85 |
N/A
|
N/A Plain | N/A 1 | N/A 70 | N/A S1 | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7983 |
35.85 |
| PS1-70J10 | $59.86 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 10 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7984 |
59.86 |
| PS1-70J12 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 12 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7985 |
70.65 |
| PS1-70J14 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 14 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7986 |
70.65 |
| PS1-70J15 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7987 |
70.65 |
| PS1-70J16 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7988 |
70.65 |
| PS1-70J17 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7989 |
70.65 |
| PS1-70J18 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7990 |
70.65 |
| PS1-70J19 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7991 |
70.65 |
| PS1-70J20 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7992 |
70.65 |
| PS1-70J22 | $70.65 |
N/A
|
N/A Finished | N/A 1 | N/A 70 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 72 mm | N/A 20 mm |
N/A
7993 |
70.65 |
| PS1-75 | $38.94 |
N/A
|
N/A Plain | N/A 1 | N/A 75 | N/A S1 | N/A 10 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7994 |
38.94 |
| PS1-75J10 | $62.44 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 10 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7995 |
62.44 |
| PS1-75J12 | $73.28 |
N/A
|
N/A Finished | N/A 1 | N/A 75 | N/A S1K | N/A 12 mm | N/A 75 mm | N/A 77 mm | N/A 20 mm |
N/A
7996 |
73.28 |