Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-75J14 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 14 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7997
73.28
PS1-75J15 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 15 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7998
73.28
PS1-75J16 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 16 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
7999
73.28
PS1-75J17 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 17 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
8000
73.28
PS1-75J18 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 18 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
8001
73.28
PS1-75J19 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 19 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
8002
73.28
PS1-75J20 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 20 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
8003
73.28
PS1-75J22 $73.28 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 75 N/A S1K N/A 22 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
8004
73.28
PS1-80 $43.67 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8005
43.67
PS1-80J10 $66.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8006
66.72
PS1-80J12 $77.39 N/A N/A Finished N/A 1 N/A 80 N/A S1K N/A 12 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8007
77.39
PS1-80J14 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 14 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8008
77.39
PS1-80J15 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 15 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8009
77.39
PS1-80J16 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 16 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8010
77.39
PS1-80J17 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 17 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8011
77.39
PS1-80J18 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 18 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8012
77.39
PS1-80J19 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 19 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8013
77.39
PS1-80J20 $77.39 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 80 N/A S1K N/A 20 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8014
77.39
PS1-80J22 $77.39 N/A N/A Finished N/A 1 N/A 80 N/A S1K N/A 22 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
8015
77.39
PS1-85 $45.96 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 85 N/A S1 N/A 10 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8016
45.96
PS1-85J10 $68.58 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 10 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8017
68.58
PS1-85J12 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 12 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8018
79.31
PS1-85J14 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 14 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8019
79.31
PS1-85J15 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 15 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8020
79.31
PS1-85J16 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 16 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8021
79.31
Unit of Measure
« 6 7 8 9 10 »