Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
PS-PSA - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

PS1-85J17 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 17 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8022
79.31
PS1-85J18 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 18 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8023
79.31
PS1-85J19 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 19 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8024
79.31
PS1-85J20 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 20 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8025
79.31
PS1-85J22 $79.31 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 85 N/A S1K N/A 22 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
8026
79.31
PS1-90 $50.25 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8027
50.25
PS1-90J10 $72.47 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8028
72.47
PS1-90J12 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 12 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8029
83.15
PS1-90J14 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 14 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8030
83.15
PS1-90J15 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 15 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8031
83.15
PS1-90J16 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 16 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8032
83.15
PS1-90J17 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 17 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8033
83.15
PS1-90J18 $83.15 N/A N/A Finished N/A 1 N/A 90 N/A S1K N/A 18 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8034
83.15
PS1-90J19 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 19 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8035
83.15
PS1-90J20 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 20 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8036
83.15
PS1-90J22 $83.15 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 90 N/A S1K N/A 22 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
8037
83.15
PS1-95 $52.48 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 95 N/A S1 N/A 10 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8038
52.48
PS1-95J10 $74.32 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 10 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8039
74.32
PS1-95J12 $84.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 12 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8040
84.95
PS1-95J14 $84.95 N/A N/A Finished N/A 1 N/A 95 N/A S1K N/A 14 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8041
84.95
PS1-95J15 $84.95 N/A N/A Finished N/A 1 N/A 95 N/A S1K N/A 15 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8042
84.95
PS1-95J16 $84.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 16 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8043
84.95
PS1-95J17 $84.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 17 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8044
84.95
PS1-95J18 $84.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 18 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8045
84.95
PS1-95J19 $84.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 95 N/A S1K N/A 19 mm N/A 95 mm N/A 97 mm N/A 20 mm N/A
8046
84.95
Unit of Measure
« 6 7 8 9 10 »