KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1-95J20 | $84.95 |
N/A
|
N/A Finished | N/A 1 | N/A 95 | N/A S1K | N/A 20 mm | N/A 95 mm | N/A 97 mm | N/A 20 mm |
N/A
8047 |
84.95 |
| PS1-95J22 | $84.95 |
N/A
|
N/A Finished | N/A 1 | N/A 95 | N/A S1K | N/A 22 mm | N/A 95 mm | N/A 97 mm | N/A 20 mm |
N/A
8048 |
84.95 |
| PS1.5-100 | $116.58 |
N/A
|
N/A Plain | N/A 1.5 | N/A 100 | N/A S1 | N/A 12 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8049 |
116.58 |
| PS1.5-100J12 | $130.91 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 12 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8050 |
130.91 |
| PS1.5-100J14 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 14 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8051 |
143.31 |
| PS1.5-100J15 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 15 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8052 |
143.31 |
| PS1.5-100J16 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 16 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8053 |
143.31 |
| PS1.5-100J17 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 17 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8054 |
143.31 |
| PS1.5-100J18 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 18 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8055 |
143.31 |
| PS1.5-100J19 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 19 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8056 |
143.31 |
| PS1.5-100J20 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 20 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8057 |
143.31 |
| PS1.5-100J22 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 22 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8058 |
143.31 |
| PS1.5-100J25 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8059 |
143.31 |
| PS1.5-100J28 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8060 |
143.31 |
| PS1.5-100J30 | $143.31 |
N/A
|
N/A Finished | N/A 1.5 | N/A 100 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 153 mm | N/A 25 mm |
N/A
8061 |
143.31 |
| PS1.5-15 | $13.64 |
N/A
|
N/A Plain | N/A 1.5 | N/A 15 | N/A S1 | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
8062 |
13.64 |
| PS1.5-15J8 | $34.81 |
N/A
|
N/A Finished | N/A 1.5 | N/A 15 | N/A S1T | N/A 8 mm | N/A 22.5 mm | N/A 25.5 mm | N/A 25 mm |
N/A
8063 |
34.81 |
| PS1.5-16 | $13.78 |
N/A
|
N/A Plain | N/A 1.5 | N/A 16 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
8064 |
13.78 |
| PS1.5-16J8 | $34.92 |
N/A
|
N/A Finished | N/A 1.5 | N/A 16 | N/A S1T | N/A 8 mm | N/A 24 mm | N/A 27 mm | N/A 25 mm |
N/A
8065 |
34.92 |
| PS1.5-18 | $14.24 |
N/A
|
N/A Plain | N/A 1.5 | N/A 18 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
8066 |
14.24 |
| PS1.5-18J10 | $53.23 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1K | N/A 10 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
8067 |
53.23 |
| PS1.5-18J8 | $35.18 |
N/A
|
N/A Finished | N/A 1.5 | N/A 18 | N/A S1T | N/A 8 mm | N/A 27 mm | N/A 30 mm | N/A 25 mm |
N/A
8068 |
35.18 |
| PS1.5-20 | $17.15 |
N/A
|
N/A Plain | N/A 1.5 | N/A 20 | N/A S1 | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
8069 |
17.15 |
| PS1.5-20J10 | $55.61 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
8070 |
55.61 |
| PS1.5-20J12 | $55.61 | N/A | N/A Finished | N/A 1.5 | N/A 20 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
8071 |
55.61 |