KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-20J8 | $37.68 |
N/A
|
N/A Finished | N/A 1.5 | N/A 20 | N/A S1T | N/A 8 mm | N/A 30 mm | N/A 33 mm | N/A 25 mm |
N/A
8072 |
37.68 |
| PS1.5-22 | $17.90 |
N/A
|
N/A Plain | N/A 1.5 | N/A 22 | N/A S1 | N/A 8 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
8073 |
17.9 |
| PS1.5-22J10 | $56.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A S1K | N/A 10 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
8074 |
56.2 |
| PS1.5-22J12 | $56.20 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A S1K | N/A 12 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
8075 |
56.2 |
| PS1.5-22J8 | $38.44 |
N/A
|
N/A Finished | N/A 1.5 | N/A 22 | N/A S1T | N/A 8 mm | N/A 33 mm | N/A 36 mm | N/A 25 mm |
N/A
8076 |
38.44 |
| PS1.5-24 | $18.92 |
N/A
|
N/A Plain | N/A 1.5 | N/A 24 | N/A S1 | N/A 8 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8077 |
18.92 |
| PS1.5-24J10 | $57.03 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8078 |
57.03 |
| PS1.5-24J12 | $57.03 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8079 |
57.03 |
| PS1.5-24J14 | $57.03 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 14 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8080 |
57.03 |
| PS1.5-24J15 | $57.03 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 15 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8081 |
57.03 |
| PS1.5-24J8 | $39.18 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1T | N/A 8 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
8082 |
39.18 |
| PS1.5-25 | $20.77 |
N/A
|
N/A Plain | N/A 1.5 | N/A 25 | N/A S1 | N/A 8 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8083 |
20.77 |
| PS1.5-25J10 | $58.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8084 |
58.45 |
| PS1.5-25J12 | $58.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 12 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8085 |
58.45 |
| PS1.5-25J14 | $58.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 14 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8086 |
58.45 |
| PS1.5-25J15 | $58.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 15 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8087 |
58.45 |
| PS1.5-25J16 | $58.45 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 16 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8088 |
58.45 |
| PS1.5-25J17 | $58.45 | N/A | N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 17 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8089 |
58.45 |
| PS1.5-25J8 | $40.78 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1T | N/A 8 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
8090 |
40.78 |
| PS1.5-26 | $21.09 |
N/A
|
N/A Plain | N/A 1.5 | N/A 26 | N/A S1 | N/A 8 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8091 |
21.09 |
| PS1.5-26J10 | $58.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 10 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8092 |
58.8 |
| PS1.5-26J12 | $58.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 12 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8093 |
58.8 |
| PS1.5-26J14 | $58.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 14 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8094 |
58.8 |
| PS1.5-26J15 | $58.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 15 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8095 |
58.8 |
| PS1.5-26J16 | $58.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 16 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
8096 |
58.8 |