KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
Possible to operate without lubrication. Suitable for food processing machines. Finished products for J Series are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PS1.5-36J10 | $64.64 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 10 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8147 |
64.64 |
| PS1.5-36J12 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 12 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8148 |
64.64 |
| PS1.5-36J14 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 14 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8149 |
64.64 |
| PS1.5-36J15 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 15 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8150 |
64.64 |
| PS1.5-36J16 | $64.64 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 16 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8151 |
64.64 |
| PS1.5-36J17 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 17 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8152 |
64.64 |
| PS1.5-36J18 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 18 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8153 |
64.64 |
| PS1.5-36J19 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 19 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8154 |
64.64 |
| PS1.5-36J20 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 20 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8155 |
64.64 |
| PS1.5-36J22 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 22 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8156 |
64.64 |
| PS1.5-36J25 | $64.64 |
N/A
|
N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 25 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8157 |
64.64 |
| PS1.5-36J8 | $46.77 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1T | N/A 8 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
8158 |
46.77 |
| PS1.5-40 | $31.40 |
N/A
|
N/A Plain | N/A 1.5 | N/A 40 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8159 |
31.4 |
| PS1.5-40J10 | $55.85 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 10 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8160 |
55.85 |
| PS1.5-40J12 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8161 |
67.77 |
| PS1.5-40J14 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 14 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8162 |
67.77 |
| PS1.5-40J15 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8163 |
67.77 |
| PS1.5-40J16 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8164 |
67.77 |
| PS1.5-40J17 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8165 |
67.77 |
| PS1.5-40J18 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8166 |
67.77 |
| PS1.5-40J19 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8167 |
67.77 |
| PS1.5-40J20 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8168 |
67.77 |
| PS1.5-40J22 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8169 |
67.77 |
| PS1.5-40J25 | $67.77 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
8170 |
67.77 |
| PS1.5-45 | $38.80 |
N/A
|
N/A Plain | N/A 1.5 | N/A 45 | N/A S1 | N/A 10 mm | N/A 67.5 mm | N/A 70.5 mm | N/A 25 mm |
N/A
8171 |
38.8 |